USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium SD3 & Motors
Schneider Eletric VW3S5102R200 Picture

VW3S5102R200

Green premium brand logo
Schneider Eletric VW3S5102R200 Picture
VW3S5102R200
Green premium brand logo

power cable 4x1.5mm² - between stepper drive SD3 and 3-phase motor- shielded-20m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    646.08 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part designation
    Power cable
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Between stepper drive SD3 and 3-phase stepper motor
    range compatibility
    Lexium SD3
    type of cable
    Shielded cable
    cable length
    65.62 ft (20 m)
    Complementary
    cable composition
    4 x 1.5 mm²
    electrical connection
    Flying leads motor end)
    Flying leads SD3)
    Ordering and shipping details
    Category
    18286 - STEPPER ACCESSORIES
    Discount Schedule
    PC55
    GTIN
    03389119224505
    Package weight(Lbs)
    6.39 kg (14.08 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3S5102R200_ROHS_DECLARATION
    Description
    VW3S5102R200_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    VW3S5102R200_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3S5102R200_REACH_DECLARATION
    Description
    VW3S5102R200_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    VW3S5102R200_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3S5102R200_ROHS_CHINA_DECLARATION
    Description
    VW3S5102R200_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    VW3S5102R200_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /