Schneider Electric USA Website

Welcome to our website.

Select your location

View all Altivar 340 Machine Variable Frequency Drive VFD
Schneider Eletric VX5VMS2001 Picture

VX5VMS2001

Schneider Eletric VX5VMS2001 Picture
VX5VMS2001

wear part - fan for variable speed drives IP21 - size 2

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 72.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar Machine ATV340
    accessory / separate part type
    Fan kit
    accessory / separate part category
    Cooling accessory
    Complementary
    kit composition
    Mounting bracket
    Instruction sheet
    Fan
    product compatibility
    Variable speed drive ATV340 5.5 kW 380...480 V
    Variable speed drive ATV340 7.5 kW 380...480 V
    Ordering and shipping details
    Category
    22187 - 8804 1B SPL (ALL)***OBSOLETE***
    Discount Schedule
    CP4
    GTIN
    03606481184030
    Package weight(Lbs)
    0.25 kg (0.55 lb(US))
    Returnability
    Yes
    Country of origin
    US
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.2 MB
    Date 9/17/19
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet - ATV340 Fan Kit: VX5VMS1001, 2001, 3001 (Version 00)
    Description
    VX5VMS1001, VX5VMS2001, VX5VMS3001
    Size pdf
    Size 2.5 MB
    Date 9/29/16
    Description
    VX5VMS1001, VX5VMS2001, VX5VMS3001
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /