USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Soft Start - Altistart 48
Schneider Eletric VZ1LM14U016T Picture
Discontinued

VZ1LM14U016T

Schneider Eletric VZ1LM14U016T Picture
Discontinued
VZ1LM14U016T

line choke for Altistart 48 - 0.016 mH - 1435 A - IP00

Show more characteristics
VZ1LM14U016T  has not been replaced. Please contact your customer care center for more information.
  • Price*
    20,928.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Line choke
    value of inductance
    0.016 mH
    Line Rated Current
    1435 A
    IP degree of protection
    IP00
    Complementary
    range compatibility
    Altistart 48
    product compatibility
    ATS48M12.
    net weight
    176.37 lb(US) (80 kg)
    Ordering and shipping details
    Category
    18404-WORLD SERVICE PARTS(DRIVES)
    Discount Schedule
    CP10
    GTIN
    03389110890815
    Package weight(Lbs)
    206.13 lb(US) (93.500 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • Chinese1
    • French2
    • German2
    • Italian1
    • Spanish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    ATS48 User manual (Version 04)
    Description
    ATS48 Soft start- soft stop units
    Size pdf
    Size 20.3 MB
    Date 12/12/12
    Description
    ATS48 Soft start- soft stop units
    User's manual ATS46 (Version 01)
    Description
    Soft start- soft stop units
    Size pdf
    Size 1.4 MB
    Date 8/12/02
    Description
    Soft start- soft stop units
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VZ1LM14U016T : line choke for Altistart 48 - 0.016 mH - 1435 A - IP00
    Description
    line choke for Altistart 48 - 0.016 mH - 1435 A - IP00
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    line choke for Altistart 48 - 0.016 mH - 1435 A - IP00
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VZ1LM14U016T : line choke for Altistart 48 - 0.016 mH - 1435 A - IP00
    Description
    line choke for Altistart 48 - 0.016 mH - 1435 A - IP00
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    line choke for Altistart 48 - 0.016 mH - 1435 A - IP00
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /