USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Altivar 320 Variable Frequency Drive VFD
Schneider Eletric VZ3V32A100 Picture

VZ3V32A100

Schneider Eletric VZ3V32A100 Picture
VZ3V32A100

fan for variable speed drive Book - 0.18 to 0.75kW 200V - 0.37...1.5kW 400V

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    32.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar
    accessory / separate part type
    Fan kit
    accessory / separate part category
    Cooling accessories
    Complementary
    range compatibility
    Altivar Machine ATV320
    Altivar 32
    accessory / separate part destination
    Variable speed drive
    product compatibility
    Variable speed drive ATV32 0.18 kW, 200...240 V single phase
    Variable speed drive ATV32 0.37 kW, 200...240 V single phase
    Variable speed drive ATV32 0.55 kW, 200...240 V single phase
    Variable speed drive ATV32 0.75 kW, 200...240 V single phase
    Variable speed drive ATV32 0.37 kW, 380...500 V three phase
    Variable speed drive ATV32 0.55 kW, 380...500 V three phase
    Variable speed drive ATV32 0.75 kW, 380...500 V three phase
    Variable speed drive ATV32 1.1 kW, 380...500 V three phase
    Variable speed drive ATV32 1.5 kW, 380...500 V three phase
    Variable speed drive ATV320...B 0.18 kW, 200...240 V single phase
    Variable speed drive ATV320...B 0.37 kW, 200...240 V single phase
    Variable speed drive ATV320...B 0.55 kW, 200...240 V single phase
    Variable speed drive ATV320...B 0.75 kW, 200...240 V single phase
    Variable speed drive ATV320...B 0.37 kW, 380...500 V three phase
    Variable speed drive ATV320...B 0.55 kW, 380...500 V three phase
    Variable speed drive ATV320...B 0.75 kW, 380...500 V three phase
    Variable speed drive ATV320...B 1.1 kW, 380...500 V three phase
    Variable speed drive ATV320...B 1.5 kW, 380...500 V three phase
    Ordering and shipping details
    Category
    22149 - ATV320 ACCESSORIES
    Discount Schedule
    CP4B
    GTIN
    03606480517969
    Package weight(Lbs)
    0.18 kg (0.39 lb(US))
    Returnability
    Yes
    Country of origin
    ID
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 9.5 MB
    Date 10/4/18
    Size pdf
    Size 9.5 MB
    Date 11/22/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet - ATV320/32 Fan Kit (Version 02)
    Description
    VZ3V32C100, VZ3V32D100, VZ3V32A100, VZ3V32B100, VZ3V303S2001, VZ3V303S3001
    Size pdf
    Size 3.9 MB
    Date 6/17/16
    Description
    VZ3V32C100, VZ3V32D100, VZ3V32A100, VZ3V32B100, VZ3V303S2001, VZ3V303S3001
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /