USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Soft Start - Altistart 48
Schneider Eletric VZ3V4811 Picture

VZ3V4811

Schneider Eletric VZ3V4811 Picture
VZ3V4811

fan for Altistart 48 - 22 to 45 kW / 15 to 40 Hp

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    71.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altistart 48
    accessory / separate part type
    Fan kit
    accessory / separate part category
    Cooling accessories
    accessory / separate part destination
    Soft starter
    Complementary
    Compatibility with soft starter
    Soft starter ATS48
    Ordering and shipping details
    Category
    18062 - MISC. ALTIVAR/ALTISTART CABLES, CONNECTORS
    Discount Schedule
    CP1G
    GTIN
    00785901345718
    Package weight(Lbs)
    0.26 kg (0.58 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VZ3V4811_ROHS_CHINA_DECLARATION
    Description
    VZ3V4811_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    VZ3V4811_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VZ3V4811_ROHS_DECLARATION
    Description
    VZ3V4811_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    VZ3V4811_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /