Schneider Electric USA Website

Welcome to our website.

Select your location

View all Class 9998 & 9999 Control Accessories
Schneider Eletric W808780210111 Picture
Discontinued

W808780210111

Green premium brand logo
Schneider Eletric W808780210111 Picture
Discontinued
W808780210111
Green premium brand logo

ATS48 SIZE M10 BOLT KIT

Show more characteristics
W808780210111  has not been replaced. Please contact your customer care center for more information.
  • 8.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    18062-MISC. ATV/ATS CABLES, CONNECTORS
    Discount Schedule
    CP1G
    GTIN
    03389118118096
    Package weight(Lbs)
    1.52 oz (43.000 g)
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 26: AC Drives and Soft Starters (Version 1.0)
    Description
    Digest 178 Catalog Section 26: Selection information for open AC drives, AC soft starters, enclosed soft starters and general information for AC drives support, training, and documentation. Replaces Digest 177 section 26; 0100CT1501_SEC-26
    Size pdf
    Size 2.8 MB
    Date 5/12/19
    Description
    Digest 178 Catalog Section 26: Selection information for open AC drives, AC soft starters, enclosed soft starters and general information for AC drives support, training, and documentation. Replaces Digest 177 section 26; 0100CT1501_SEC-26
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    W808780210111 : ATS48 SIZE M10 BOLT KIT
    Description
    ATS48 SIZE M10 BOLT KIT
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    ATS48 SIZE M10 BOLT KIT
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys D LC1 D115-D150 - EoLi (Version 2.0)
    Description
    TeSys D LC1 D115-D150 - EoLi
    Size pdf
    Size 151.6 KB
    Date 12/1/15
    Description
    TeSys D LC1 D115-D150 - EoLi
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    W808780210111 : ATS48 SIZE M10 BOLT KIT
    Description
    ATS48 SIZE M10 BOLT KIT
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    ATS48 SIZE M10 BOLT KIT
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    W808780210111 : ATS48 SIZE M10 BOLT KIT
    Description
    ATS48 SIZE M10 BOLT KIT
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    ATS48 SIZE M10 BOLT KIT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /