Schneider Electric USA Website

Welcome to our website.

Select your location

View all All-in-Ones
Schneider Eletric WELC2200LLIL Picture

WELC2200LLIL

Product Logo
Schneider Eletric WELC2200LLIL Picture
WELC2200LLIL
Product Logo

Homeline, QO Wiser expansion kit, 200 A, 120/240 V, 1 PH, 2 pole, incr length

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    180.00 USD
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Expansion kit
    range of product
    QO
    Homeline
    quantity per set
    2
    Complementary
    Line Rated Current
    200 A
    [Ue] rated operational voltage
    120/240 V AC
    Phase
    1 phase
    provided equipment
    Connector 1
    Cable 2565.40 mm (101 in) 1
    Current transformer, 200 A 2
    Environment
    product certifications
    CULus
    Ordering and shipping details
    Category
    00102 - QO LC ACCESSORIES
    Discount Schedule
    DE3A
    GTIN
    00785901963035
    Package weight(Lbs)
    0.27 kg (0.6 lb(US))
    Returnability
    No
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WELC2200LLIL : Homeline, QO Wiser expansion kit, 200 A, 120/240 V, 1 PH, 2 pole, incr length
    Description
    Homeline, QO Wiser expansion kit, 200 A, 120/240 V, 1 PH, 2 pole, incr length
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    Homeline, QO Wiser expansion kit, 200 A, 120/240 V, 1 PH, 2 pole, incr length
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /