Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Static Transfer Switches
Schneider Eletric WSTS30-100A3P-SPL3 Picture

WSTS30-100A3P-SPL3

Schneider Eletric WSTS30-100A3P-SPL3 Picture
WSTS30-100A3P-SPL3

MGE STS Upsilon 30/60/100A 3 Pole Complete Set - Spare Part Kit Level 3

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually Ships within 4 Weeks
    Physical
    depth
    26.77 in (68 cm)
    height
    38.58 in (98 cm)
    Net Weight
    77.16 lb(US) (35 kg)
    width
    21.26 in (54 cm)
    Ordering and shipping details
    Package weight(Lbs)
    81.57 lb(US) (37 kg)
    Contractual warranty
    Warranty
    1 year (parts only)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.