Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Smart-UPS VT
Schneider Eletric WSUVTPM30KF Picture
Restricted Sales for Services

WSUVTPM30KF

Schneider Eletric WSUVTPM30KF Picture
Restricted Sales for Services
WSUVTPM30KF

Smart-UPS VT AIS Spare Power Module30kVA 208V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Presentation
    This parts kit contains spare parts for the APC product model shown.
    Lead time
    Usually in Stock
    Physical
    depth
    28.50 in (72.4 cm)
    Maximum Height
    16.50 in (41.9 cm)
    net weight
    185.41 lb(US) (84.1 kg)
    width
    22.99 in (58.4 cm)
    Conformance
    product certifications
    CUL Listed
    standards
    ISO 14001
    ISO 9001
    UL 1778
    Environmental
    ambient air temperature for operation
    32…104 °F (0…40 °C)
    operating altitude
    0...3333 ft
    relative humidity
    0…95 %
    ambient air temperature for storage
    -58…104 °F (-50…40 °C)
    storage altitude
    0…50000 ft (0.00…15240.00 m)
    Ordering and shipping details
    GTIN
    00731304239963
    Package weight(Lbs)
    243.52 lb(US) (110.46 kg)
    Packing Units
    Package 1 Height
    31.50 in (80 cm)
    Package 1 width
    30.51 in (77.5 cm)
    Package 1 Length
    35.98 in (91.4 cm)
    Number of Units in Package 3
    1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.