" /> " />

Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NF Panelboards
Schneider Eletric WW10 Picture

WW10

Product Logo
Schneider Eletric WW10 Picture
WW10
Product Logo

PANELBOARD MH WIREWAY 10" ASSEMBLY

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,710.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Cable tray
    Complementary
    Enclosure Height
    254.00 mm (10 in)
    Ordering and shipping details
    Category
    00038 - NQOD PANELS RTA
    Discount Schedule
    PE1A
    GTIN
    00785901432319
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WW10 : WW10_ROHS_DECLARATION
    Description
    WW10_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    WW10_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /