USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NF Panelboards
Schneider Eletric WW18 Picture

WW18

Product Logo
Schneider Eletric WW18 Picture
WW18
Product Logo

PANELBOARD MH WIREWAY 18" ASSEMBLY

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,730.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Cable tray
    Complementary
    Enclosure Height
    457.20 mm (18 in)
    Ordering and shipping details
    Category
    00038 - NQOD PANELS RTA
    Discount Schedule
    PE1A
    GTIN
    00785901540212
    Package weight(Lbs)
    3.45 kg (7.6 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PANELBOARD MH WIREWAY 18" ASSEMBLY
    Description
    PANELBOARD MH WIREWAY 18" ASSEMBLY
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    PANELBOARD MH WIREWAY 18" ASSEMBLY
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /