Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NF Panelboards
Schneider Eletric WW6 Picture

WW6

Product Logo
Schneider Eletric WW6 Picture
WW6
Product Logo

NF Panelboard Acc. Vertical Wireway, MH, 6 in

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,575.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Cable tray
    provided equipment
    Mounting plate 1
    Lug aluminium 1
    Complementary
    Enclosure Height
    6 in (152.40 mm)
    Environment
    product certifications
    CSA
    Ordering and shipping details
    Category
    00038 - NQOD PANELS RTA
    Discount Schedule
    PE1A
    GTIN
    00785901715092
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WW6 : WW6_ROHS_DECLARATION
    Description
    WW6_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    WW6_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /