USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric X1307051301 Picture

X1307051301

Green premium brand logo
Schneider Eletric X1307051301 Picture
X1307051301
Green premium brand logo

CONSIST OF LC1D18B7

Show more characteristics
  • Price*
    136.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    22345-CTR,D-LINE,OPEN,NONREV-NEW
    Discount Schedule
    I12
    GTIN
    00785901655503
    Package weight(Lbs)
    12.32 oz (349.266 g)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CONSIST OF LC1D18B7
    Description
    CONSIST OF LC1D18B7
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    CONSIST OF LC1D18B7
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CONSIST OF LC1D18B7
    Description
    CONSIST OF LC1D18B7
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    CONSIST OF LC1D18B7
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CONSIST OF LC1D18B7
    Description
    CONSIST OF LC1D18B7
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    CONSIST OF LC1D18B7
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /