USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric X13450329010 Picture

X13450329010

Green premium brand logo Product Logo
Schneider Eletric X13450329010 Picture
X13450329010
Green premium brand logo Product Logo

AUTOMATIC SWITCH, FHL36000M1587

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,951.50 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00903 - FAL/FHL 600V
    Discount Schedule
    DE2
    Package weight(Lbs)
    2.23 kg (4.92 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AUTOMATIC SWITCH, FHL36000M1587
    Description
    AUTOMATIC SWITCH, FHL36000M1587
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    AUTOMATIC SWITCH, FHL36000M1587
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AUTOMATIC SWITCH, FHL36000M1587
    Description
    AUTOMATIC SWITCH, FHL36000M1587
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    AUTOMATIC SWITCH, FHL36000M1587
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AUTOMATIC SWITCH, FHL36000M1587
    Description
    AUTOMATIC SWITCH, FHL36000M1587
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    AUTOMATIC SWITCH, FHL36000M1587
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /