USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XAC Medium-Duty Pendant Stations
Schneider Eletric XACA0895010 Picture

XACA0895010

Schneider Eletric XACA0895010 Picture
XACA0895010

special pendant control station xac-a - 8 vertical openings

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    940.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAC
    product or component type
    Pendant control station
    device short name
    XACA
    Complementary
    control station type
    Double insulated
    enclosure material
    Polypropylene
    electrical circuit type
    Control circuit
    enclosure type
    Empty enclosure
    number of cut-out
    8 cut-outs
    control station colour
    Yellow
    vertical operator cut-out centre
    1.18 in (30 mm)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    Ordering and shipping details
    Category
    22473 - PUSHBUTTON, PENDANTS
    Discount Schedule
    CS2
    GTIN
    00785901930624
    Package weight(Lbs)
    1.36 kg (3 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    • Kazakh1
    • Russian1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    XAC A... Pendant control stations, Instruction Sheet (Version 08)
    Description
    Instructions for assembly, routine maintenance, and part replacement for XACA... pendant control stations. document AAV6147702-05 AAV614770205 AAV6147702
    Size pdf
    Size 2.6 MB
    Date 3/1/15
    Description
    Instructions for assembly, routine maintenance, and part replacement for XACA... pendant control stations. document AAV6147702-05 AAV614770205 AAV6147702
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XACA0895010_ROHS_DECLARATION
    Description
    XACA0895010_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    XACA0895010_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XACA0895010_REACH_DECLARATION
    Description
    XACA0895010_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    XACA0895010_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /