USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XAC Medium-Duty Pendant Stations
Schneider Eletric XACA471H7 Picture

XACA471H7

Green premium brand logo
Schneider Eletric XACA471H7 Picture
XACA471H7
Green premium brand logo

pendant control station XAC-A - double insulated type - 4 pushbuttons

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    436.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAC
    product or component type
    Pendant control station
    device short name
    XACA
    Complementary
    control station type
    Double insulated
    enclosure material
    Polypropylene
    electrical circuit type
    Control circuit
    enclosure type
    Complete ready for use
    control station application
    Control of single speed hoist motor
    control station composition
    4 push-buttons
    control button type
    First push-button 1 NO raise, slow
    Second push-button 1 NO lower, slow
    Fourth push-button 1 NO left, slow
    Third push-button 1 NO right, slow
    product compatibility
    ZB2BE101 for each direction
    mechanical interlocking
    With mechanical interlocking between pairs
    control station colour
    Yellow
    connections - terminals
    Screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end
    Screw clamp terminals, 1 x 0.5...2 x 1.5 mm² with cable end
    standards
    EN/IEC 60947-5-1
    EN/IEC 60204-32
    CSA C22.2 No 14
    UL 508
    product certifications
    CSA
    UL
    GOST
    CCC
    protective treatment
    TH
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    15 gn 10…500 Hz)IEC 60068-2-6
    shock resistance
    100 gn IEC 60068-2-27
    overvoltage category
    Class II IEC 61140
    IP degree of protection
    IP65 IEC 60529
    IK degree of protection
    IK08 EN 50102
    mechanical durability
    1000000 cycles
    cable entry
    Rubber sleeve with stepped entry 0.31…1.02 in (8…26 mm)
    contact code designation
    A600 AC-15, Ue = 240 V, Ie = 3 A IEC 60947-5-1 appendix A
    A600 AC-15, Ue = 600 V, Ie = 1.2 A IEC 60947-5-1 appendix A
    Q600 DC-13, Ue = 250 V, Ie = 0.27 A IEC 60947-5-1 appendix A
    Q600 DC-13, Ue = 600 V, Ie = 0.1 A IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    600 V 3)
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-1
    contact operation
    Slow-break
    maximum resistance across terminals
    25 MOhm
    operating force
    10 N push-button
    short-circuit protection
    10 A fuse protection cartridge gG
    rated operational power in W
    40 W DC-13 1000000 cycles 60 cyc/mn 120 V 0.5 inductive IEC 60947-5-1 appendix C
    48 W DC-13 1000000 cycles 60 cyc/mn 48 V 0.5 inductive IEC 60947-5-1 appendix C
    65 W DC-13 1000000 cycles 60 cyc/mn 24 V 0.5 inductive IEC 60947-5-1 appendix C
    terminals description ISO n°1
    (13-14)NO
    terminal identifier
    (13-14)NO
    (11-12)NC
    net weight
    1.38 lb(US) (0.625 kg)
    Ordering and shipping details
    Category
    18407 - WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    00785901190479
    Package weight(Lbs)
    0.73 kg (1.6 lb(US))
    Returnability
    Yes
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Kazakh1
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XACA Pendant control station (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 2.2 MB
    Date 4/10/19
    Description
    CCC Certificate
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    Description
    GOST Certificate
    Size PDF
    Size 897 KB
    Date 2/6/15
    Description
    GOST Certificate
    XACA Pendant control station (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 102 KB
    Date 6/16/14
    Description
    CSA Certificate
    Size html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    XAC A... Pendant control stations, Instruction Sheet (Version 08)
    Description
    Instructions for assembly, routine maintenance, and part replacement for XACA... pendant control stations. document AAV6147702-05 AAV614770205 AAV6147702
    Size pdf
    Size 2.6 MB
    Date 3/1/15
    Description
    Instructions for assembly, routine maintenance, and part replacement for XACA... pendant control stations. document AAV6147702-05 AAV614770205 AAV6147702
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XACA471H7_ROHS_DECLARATION
    Description
    XACA471H7_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    XACA471H7_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XACA471H7_REACH_DECLARATION
    Description
    XACA471H7_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    XACA471H7_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    XACA471H7_ROHS_CHINA_DECLARATION
    Description
    XACA471H7_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    XACA471H7_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /