Roll over image to zoom in




+ 2
1 videos
XACA9412
Product availability: Stock - Normally stocked in distribution facility
The booted head prevents growth of bacteria in joints and gaps making it ideal for food and beverage industry
Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
Designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery
Simple spring return mechanism is rugged and durable: high lifetime, less maintenance and replacement
Suitable for installation in harsh environment or outdoor applications due to IP65 protection rating
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
1
Use Better
Packaging made with recycled cardboard
No
Use Again
Recyclability potential, in %
32
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.