USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XAC Medium-Duty Pendant Stations
Schneider Eletric XACB2291 Picture
Discontinued

XACB2291

Schneider Eletric XACB2291 Picture
Discontinued
XACB2291

pendant control station XAC-B - double insulated- 2 pushbuttons+1 Emergency stop

Show more characteristics
XACB2291  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,016.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAC
    product or component type
    Pendant control station
    device short name
    XACB
    Complementary
    control station type
    Double insulated
    enclosure material
    Glass reinforced polyester
    electrical circuit type
    Power circuit
    enclosure type
    Complete ready for use
    control station application
    Control of 2-speed hoist motor
    control station composition
    2 push-buttons + 1 emergency stop
    control button type
    Emergency stop push-button Ø 40 mm
    First push-button 2-pole raise, slow-fast
    Second push-button 2-pole lower, slow-fast
    product compatibility
    XESD1291 for reversing operation
    mechanical interlocking
    With mechanical interlocking
    control station colour
    Yellow
    connections - terminals
    Screw clamp terminals, 1 x 2.5 mm² with or without cable end
    Screw clamp terminals, 2 x 1.5 mm² with or without cable end
    standards
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    EN/IEC 60204-32
    product certifications
    CSA type 4
    protective treatment
    TH
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    15 gn 10…500 Hz)IEC 60068-2-6
    shock resistance
    100 gn IEC 60068-2-27
    overvoltage category
    Class II IEC 61140
    IP degree of protection
    IP65 IEC 60529
    mechanical durability
    1000000 cycles
    cable entry
    Rubber sleeve with stepped entry 0.39…0.87 in (10…22 mm)
    [Ithe] conventional enclosed thermal current
    12 A
    [Ui] rated insulation voltage
    500 V 3)IEC 60947-1
    600 VCSA
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-1
    contact operation
    Snap action
    operating force
    17 N push-button
    short-circuit protection
    10 A fuse protection cartridge aM
    rated power in hp
    2 hp 240 V, CSA
    3 hp 600 V, CSA
    5 hp 400 V, CSA
    rated operational power in W
    2200 W AC-3 240 V IEC 60947-3 appendix A
    2200 W AC-3 400 V IEC 60947-3 appendix A
    2200 W AC-4 240 V IEC 60947-3 appendix A
    2200 W AC-4 400 V IEC 60947-3 appendix A
    electrical durability
    300000 cycles AC-3, 2200 W 240 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    300000 cycles AC-3, 2200 W 400 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    300000 cycles AC-4, 2200 W 240 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    300000 cycles AC-4, 2200 W 400 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    500000 cycles AC-3, 1500 W 240 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    500000 cycles AC-4, 1500 W 240 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    800000 cycles AC-3, 1500 W 400 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    800000 cycles AC-4, 1500 W 400 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    terminal identifier
    (11-12)NC
    (13-14)NO
    Ordering and shipping details
    Category
    18407-WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    03389110367225
    Package weight(Lbs)
    2.04 lb(US) (0.924 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Kazakh1
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    Description
    GOST Certificate
    Size PDF
    Size 897 KB
    Date 2/6/15
    Description
    GOST Certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XACB2291_ROHS_CHINA_DECLARATION
    Description
    XACB2291_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    XACB2291_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XACB2291_ROHS_DECLARATION
    Description
    XACB2291_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    XACB2291_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XACB2291_REACH_DECLARATION
    Description
    XACB2291_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    XACB2291_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /