USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XAC Medium-Duty Pendant Stations
Schneider Eletric XACB881 Picture

XACB881

Schneider Eletric XACB881 Picture
XACB881

pendant control station XAC-B - 8 pushbuttons

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    922.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAC
    product or component type
    Pendant control station
    device short name
    XACB
    Complementary
    control station type
    Double insulated
    enclosure material
    Glass reinforced polyester
    electrical circuit type
    Control circuit
    enclosure type
    Complete ready for use
    control station application
    Control of single speed hoist motor
    control station composition
    8 push-buttons
    control button type
    First push-button raise, slow
    Second push-button lower, slow
    Fourth push-button left, slow
    Third push-button right, slow
    Fifth push-button forward slow
    Sixth push-button reverse, slow
    Eighth push-button O
    Seventh push-button I
    product compatibility
    XESB2011 for reversing operation
    mechanical interlocking
    Without mechanical interlock
    control station colour
    Yellow
    connections - terminals
    Screw clamp terminals, 1 x 2.5 mm² with or without cable end
    Screw clamp terminals, 2 x 1.5 mm² with or without cable end
    standards
    CSA C22.2 No 14
    EN/IEC 60204-32
    EN/IEC 60947-5-1
    product certifications
    CSA 300V type 4
    protective treatment
    TH
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    15 gn 10…500 Hz)IEC 60068-2-6
    shock resistance
    100 gn IEC 60068-2-27
    overvoltage category
    Class II
    IP degree of protection
    IP65 IEC 60529
    IK degree of protection
    IK08 EN 50102
    mechanical durability
    1000000 cycles
    cable entry
    Rubber sleeve with stepped entry 0.39…0.87 in (10…22 mm)
    contact code designation
    A600 AC-15, Ue = 240 V, Ie = 3 A IEC 60947-5-1 appendix A
    Q600 DC-13, Ue = 250 V, Ie = 0.27 A IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V 3)IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-1
    contact operation
    Snap action
    maximum resistance across terminals
    25 MOhm
    operating force
    7 N push-button
    short-circuit protection
    10 A fuse protection cartridge gG
    rated operational power in VA
    100 VA AC-15 1000000 cycles 60 cyc/mn 48 V 50/60 Hz 0.5 inductive
    450 VA AC-15 1000000 cycles 60 cyc/mn 127 V 50/60 Hz 0.5 inductive
    50 VA AC-15 1000000 cycles 60 cyc/mn 24 V 50/60 Hz 0.5 inductive
    750 VA AC-15 1000000 cycles 60 cyc/mn 230 V 50/60 Hz 0.5 inductive
    rated operational power in W
    140 W DC-13 1000000 cycles 60 cyc/mn 24 V 0.5 inductive IEC 60947-5-1 appendix C
    140 W DC-13 1000000 cycles 60 cyc/mn 48 V 0.5 inductive IEC 60947-5-1 appendix C
    95 W DC-13 1000000 cycles 60 cyc/mn 120 V 0.5 inductive IEC 60947-5-1 appendix C
    terminals description ISO n°1
    (1-2-3-4)OC
    terminal identifier
    (11-12)NC
    (13-14)NO
    net weight
    3.42 lb(US) (1.55 kg)
    Ordering and shipping details
    Category
    22473 - PUSHBUTTON, PENDANTS
    Discount Schedule
    CS2
    GTIN
    00785901447054
    Package weight(Lbs)
    1.70 kg (3.74 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • Chinese1
    • French2
    • Kazakh1
    • Russian1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Harmony Type BW, SKYP, XACA Pendant Stations Catalog (Version 1.1)
    Description
    This catalog contains selection information, specifications, and dimensions for Type BW, SKYP, and XACA pendant stations.
    Size pdf
    Size 2.2 MB
    Date 7/31/13
    Description
    This catalog contains selection information, specifications, and dimensions for Type BW, SKYP, and XACA pendant stations.
    Size pdf
    Size 10.2 MB
    Date 7/18/13
    Size pdf
    Size 9.7 MB
    Date 7/18/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.2 MB
    Date 11/12/19
    Description
    CCC Certificate
    CCC Certificate- XACB XESD XACS (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 5.7 MB
    Date 11/12/19
    Description
    CCC Certificate
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    Description
    GOST Certificate
    Size PDF
    Size 897 KB
    Date 2/6/15
    Description
    GOST Certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    pendant control station XAC-B - 8 pushbuttons
    Description
    pendant control station XAC-B - 8 pushbuttons
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    pendant control station XAC-B - 8 pushbuttons
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XACB, XACF, XACM Pendant control station (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 433.9 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    pendant control station XAC-B - 8 pushbuttons
    Description
    pendant control station XAC-B - 8 pushbuttons
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    pendant control station XAC-B - 8 pushbuttons
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    pendant control station XAC-B - 8 pushbuttons
    Description
    pendant control station XAC-B - 8 pushbuttons
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    pendant control station XAC-B - 8 pushbuttons
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /