Schneider Electric USA Website

Welcome to our website.

Select your location

View all Harmony XAC Medium-Duty Pendant Stations
Schneider Eletric XACD022 Picture
Discontinued

XACD022

Schneider Eletric XACD022 Picture
Discontinued
XACD022

empty pendant control station XAC-D - directional operator, 1 opening

Show more characteristics
XACD022  has not been replaced. Please contact your customer care center for more information.
  • Price*
    410.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAC
    product or component type
    Pendant control station
    device short name
    XACD
    Complementary
    control station type
    Double insulated
    enclosure material
    Polypropylene
    control type
    Intuitive
    electrical circuit type
    Control circuit
    Power circuit
    enclosure type
    Empty enclosure
    number of cut-out
    1 cut-out
    control station colour
    Yellow
    cable entry
    Rubber sleeve with stepped entry 0.28…0.71 in (7…18 mm)
    guard rail
    Without
    standards
    UL 508
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    protective treatment
    TH
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    15 gn 10…500 Hz)IEC 60068-2-6
    shock resistance
    70 gn IEC 60068-2-27
    overvoltage category
    Class II IEC 61140
    IP degree of protection
    IP65 IEC 60529
    IK degree of protection
    IK08 EN 50102
    mechanical durability
    1000000 cycles
    product weight
    0.76 lb(US) (0.345 kg)
    Ordering and shipping details
    Category
    18407-WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    03389110920895
    Package weight(Lbs)
    0.91 lb(US) (0.412 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French2
    • Kazakh1
    • Russian1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 10.2 MB
    Date 7/18/13
    Size pdf
    Size 9.7 MB
    Date 7/18/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    Description
    GOST Certificate
    Size PDF
    Size 897 KB
    Date 2/6/15
    Description
    GOST Certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 10.5 MB
    Date 3/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XACD022 : XACD022_ROHS_CHINA_DECLARATION
    Description
    XACD022_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    XACD022_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XACD... Pendant control station (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 422 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XACD022 : XACD022_ROHS_DECLARATION
    Description
    XACD022_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    XACD022_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XACD022 : XACD022_REACH_DECLARATION
    Description
    XACD022_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    XACD022_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /