Schneider Electric USA Website

Welcome to our website.

Select your location

View all Harmony XAC Medium-Duty Pendant Stations
Schneider Eletric XACD952 Picture
Discontinued

XACD952

Schneider Eletric XACD952 Picture
Discontinued
XACD952

printed self-adhesive label - Power, 2.2 kW - for power circuit pendant station

Show more characteristics
XACD952  has not been replaced. Please contact your customer care center for more information.
  • 3.40 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAC
    accessory / separate part designation
    Printed self-adhesive label
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Power circuit pendant station
    product specific application
    For product identification
    marking
    Power, 2.2 kW
    sale per indivisible quantity
    50
    Complementary
    product weight
    0.00 lb(US) (0.001 kg)
    Ordering and shipping details
    Category
    18407-WORLD SERVICE PARTS(SENSORS)
    Discount Schedule
    T
    GTIN
    03389110698886
    Package weight(Lbs)
    0.00 lb(US) (0.001 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French2
    • Kazakh1
    • Russian1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 10.2 MB
    Date 7/18/13
    Size pdf
    Size 9.7 MB
    Date 7/18/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    Description
    GOST Certificate
    Size pdf
    Size 897 KB
    Date 2/6/15
    Description
    GOST Certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 10.5 MB
    Date 3/1/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XACD... Pendant control station (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 422 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XACD952 : printed self-adhesive label - Power, 2.2 kW - for power circuit pendant station
    Description
    printed self-adhesive label - Power, 2.2 kW - for power circuit pendant station
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    printed self-adhesive label - Power, 2.2 kW - for power circuit pendant station
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /