USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XALD, XALK 22 mm Plastic Control Stations
Schneider Eletric XALD101 Picture
Discontinued

XALD101

Green premium brand logo
Schneider Eletric XALD101 Picture
Discontinued
XALD101
Green premium brand logo

dark grey station - 1 green flush pushbutton Ø22 spring return 1NO "Marche"

Show more characteristics
XALD101XALD101  has not been replaced. Please contact your customer care center for more information.
  • Price*
    73.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XALD
    product or component type
    Complete control station
    device short name
    XALD
    product destination
    For XB5 Ø 22 mm control and signalling units
    control station application
    Start function
    colour of base of enclosure
    Light grey RAL 7035)
    colour of cover
    Dark grey RAL 7016)
    material
    Polycarbonate
    operator profile
    1 flush push-button
    operators description
    Green ''MARCHE'' 1 NO
    control station composition
    1 flush push-button, green 1 NO MARCHE
    marking location
    Marking on legend holder
    contact operation
    Slow-break
    Complementary
    cable entry
    1 knock-out for cable entry 0.55 in (14 mm)
    2 knock-outs for Pg 13 cable gland and ISO M20 0.47 in (12 mm)
    net weight
    0.35 lb(US) (0.157 kg)
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
    positive opening
    Without
    operating travel
    0.10 in (2.6 mm) NO changing electrical state)
    0.17 in (4.3 mm) total travel)
    operating force
    3.8 N NO changing electrical state
    mechanical durability
    10000000 cycles
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end EN/IEC 60947-1
    tightening torque
    7.08…10.62 lbf.in (0.8…1.2 N.m) EN/IEC 60947-1
    shape of screw head
    Cross Philips no 1
    Cross pozidriv No 1
    Slotted flat Ø 4 mm
    Slotted flat Ø 5.5 mm
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse gG EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V 3)EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    [Ie] rated operational current
    6 A 120 V, AC-15, A600 EN/IEC 60947-5-1
    3 A 240 V, AC-15, A600 EN/IEC 60947-5-1
    1.2 A 600 V, AC-15, A600 EN/IEC 60947-5-1
    0.55 A 125 V, DC-13, Q600 EN/IEC 60947-5-1
    0.27 A 250 V, DC-13, Q600 EN/IEC 60947-5-1
    0.1 A 600 V, DC-13, Q600 EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15, 2 A 230 V 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A 120 V 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A 24 V 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A 110 V 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A 24 V 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) 5 V 1 mA EN/IEC 60947-5-4
    Λ < 10exp(-8) 17 V 5 mA EN/IEC 60947-5-4
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    overvoltage category
    Class II IEC 60536
    IP degree of protection
    IP66 IEC 60529
    IP67
    IP69
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK03 EN 50102
    standards
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    EN/IEC 60947-1
    EN/IEC 60947-5-5
    EN/IEC 60947-5-4
    JIS C8201-5-1
    UL 508
    JIS C8201-1
    vibration resistance
    5 gn 12…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    Ordering and shipping details
    Category
    22475-WALL STATIONS
    Discount Schedule
    CS2
    GTIN
    00785901379331
    Package weight(Lbs)
    0.31 lb(US) (0.140 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English15
    • French5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    Size pdf
    Size 9.2 MB
    Date 4/4/19
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    Harmony Control Stations and Enclosures Catalog (Version 1.0)
    Description
    This catalog is a guide to XAL 22 mm control stations, XAP 22 mm enclosures, 9001B standard duty control stations, and 9001KY/SKY 30 mm control stations.
    Size pdf
    Size 2.2 MB
    Date 5/25/11
    Description
    This catalog is a guide to XAL 22 mm control stations, XAP 22 mm enclosures, 9001B standard duty control stations, and 9001KY/SKY 30 mm control stations.
    Size pdf
    Size 4.6 MB
    Date 5/30/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    Description
    GOST Certificate
    Size PDF
    Size 897 KB
    Date 2/6/15
    Description
    GOST Certificate
    Size html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    XALD, XALK Control stations (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 106.7 KB
    Date 3/11/08
    Description
    CSA Certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    XALD... / XALK... Harmony Control Station (Version 01)
    Description
    Instructions indicating allowable ZBZ32, ZBYZ, and ZBY4 Legend holders and ZB5A pushbuttons for harmony XALD and XALK control stations. Document W91528482 1528482 W9152848201 W915284820111 W91528482 0111A01
    Size pdf
    Size 186.4 KB
    Date 6/1/07
    Description
    Instructions indicating allowable ZBZ32, ZBYZ, and ZBY4 Legend holders and ZB5A pushbuttons for harmony XALD and XALK control stations. Document W91528482 1528482 W9152848201 W915284820111 W91528482 0111A01
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XALD, K... Control station (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 456.9 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XALD101_ROHS_DECLARATION
    Description
    XALD101_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    XALD101_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 27.4 MB
    Date 9/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XALD101_REACH_DECLARATION
    Description
    XALD101_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    XALD101_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    XALD101_ROHS_CHINA_DECLARATION
    Description
    XALD101_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    XALD101_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 knock-outs for Pg 13.5 cable gland, maximum capacity 12 mm/0.47 in.
    (2)
    Knock-out for cable entry, maximum capacity 14 mm/0.55 in.

    Control station fitted with:

    c in mm

    c in in.

    Flush pushbutton

    62

    2.44

    Pilot light

    64

    2.52

    Illuminated pushbutton

    65.5

    2.58

    Projecting pushbutton

    66

    2.60

    Selector switch

    80

    3.15

    Mushroom head pushbutton

    91.5

    3.58

    Latching mushroom head Emergency stop pushbutton wit h key

    115

    4.53

    Key switch

    105.5

    4.15


Compare products: /