USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XALD, XALK 22 mm Plastic Control Stations
Schneider Eletric XALK01H7 Picture

XALK01H7

Green premium brand logo
Schneider Eletric XALK01H7 Picture
XALK01H7
Green premium brand logo

yellow empty enclosure lid with light grey base - 1 cut-out - UL/CSA certified

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    35.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XALK
    product or component type
    Empty control station
    device short name
    XALK
    product destination
    For XB5 Ø 22 mm control and signalling units
    control station application
    Emergency switching off function
    Emergency stop function
    number of cut-out
    1 cut-out
    colour of base of enclosure
    Light grey RAL 7035)
    colour of cover
    Yellow RAL 1021)
    material
    Polycarbonate
    cable entry
    1 knock-out for cable entry 0.55 in (14 mm)
    2 knock-outs for Pg 13 cable gland and ISO M20 0.47 in (12 mm)
    IP degree of protection
    IP66 IEC 60529
    IP67
    IP69
    IP69K
    Complementary
    assembly style
    For customer assembly
    number of horizontal rows
    1
    number of vertical rows
    1
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
    mounting of block
    Front mounting
    Rear mounting
    electrical composition code
    SF1
    SR1
    MF1
    MR1
    main group
    1 cut-out
    group of product
    UL-CSA yellow
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    overvoltage category
    Class II IEC 60536
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK03 EN 50102
    standards
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    JIS C8201-5-1
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    EN/IEC 60947-5-5
    UL 508
    JIS C8201-1
    product certifications
    UL
    CSA
    Ordering and shipping details
    Category
    22475 - WALL STATIONS
    Discount Schedule
    CS2
    GTIN
    00785901444787
    Package weight(Lbs)
    0.12 kg (0.27 lb(US))
    Returnability
    Yes
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Harmony Control Stations and Enclosures Catalog (Version 1.0)
    Description
    This catalog is a guide to XAL 22 mm control stations, XAP 22 mm enclosures, 9001B standard duty control stations, and 9001KY/SKY 30 mm control stations.
    Size pdf
    Size 2.2 MB
    Date 5/25/11
    Description
    This catalog is a guide to XAL 22 mm control stations, XAP 22 mm enclosures, 9001B standard duty control stations, and 9001KY/SKY 30 mm control stations.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XALK01H7_ROHS_CHINA_DECLARATION
    Description
    XALK01H7_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    XALK01H7_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XALK01H7_ROHS_DECLARATION
    Description
    XALK01H7_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    XALK01H7_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XALK01H7_REACH_DECLARATION
    Description
    XALK01H7_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    XALK01H7_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 knock-outs for Pg 13.5 cable gland, maximum capacity 12 mm/0.47 in.
    (2)
    Knock-out for cable entry, maximum capacity 14 mm/0.55 in.

    Control station fitted with:

    c in mm

    c in in.

    Flush pushbutton

    62

    2.44

    Pilot light

    64

    2.52

    Illuminated pushbutton

    65.5

    2.58

    Projecting pushbutton

    66

    2.60

    Selector switch

    80

    3.15

    Mushroom head pushbutton

    91.5

    3.58

    Latching mushroom head Emergency stop pushbutton wit h key

    115

    4.53

    Key switch

    105.5

    4.15


Compare products: /