USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XALD, XALK 22 mm Plastic Control Stations
Schneider Eletric XALK184H7 Picture
Discontinued

XALK184H7

Green premium brand logo
Schneider Eletric XALK184H7 Picture
Discontinued
XALK184H7
Green premium brand logo

yellow station - 1 red mushroom head pushbutton Ø40 key release

Show more characteristics
XALK184H7  has not been replaced. Please contact your customer care center for more information.
  • Price*
    180.05 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XALK
    product or component type
    Complete control station
    device short name
    XALK
    product destination
    For XB5 Ø 22 mm control and signalling units
    control station application
    Emergency switching off function
    colour of base of enclosure
    Light grey RAL 7035)
    colour of cover
    Yellow RAL 1021)
    Environment
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    IP degree of protection
    IP66
    NEMA degree of protection
    NEMA 13
    product certifications
    CSA
    Ordering and shipping details
    Category
    22475-WALL STATIONS
    Discount Schedule
    CS2
    GTIN
    00785901891062
    Package weight(Lbs)
    0.42 lb(US) (0.189 kg)
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    XALD, XALK Control stations (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 106.7 KB
    Date 3/11/08
    Description
    CSA Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB4 XB5 ZB4 ZB5 BS8/BS9/BT8/BX8/AS8/AS9/AT8/AX8 Emergency stop (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 407.3 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    yellow station - 1 red mushroom head pushbutton Ø40 key release
    Description
    yellow station - 1 red mushroom head pushbutton Ø40 key release
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    yellow station - 1 red mushroom head pushbutton Ø40 key release
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 27.4 MB
    Date 9/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    yellow station - 1 red mushroom head pushbutton Ø40 key release
    Description
    yellow station - 1 red mushroom head pushbutton Ø40 key release
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    yellow station - 1 red mushroom head pushbutton Ø40 key release
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    yellow station - 1 red mushroom head pushbutton Ø40 key release
    Description
    yellow station - 1 red mushroom head pushbutton Ø40 key release
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    yellow station - 1 red mushroom head pushbutton Ø40 key release
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /