USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations
Schneider Eletric XAPG3802 Picture
Discontinued

XAPG3802

Green premium brand logo
Schneider Eletric XAPG3802 Picture
Discontinued
XAPG3802
Green premium brand logo

die-cast empty control station - XAP-G - Ø30 - 80x175mm front plate - 2 cut-outs

Show more characteristics
XAPG3802  has not been replaced. Please contact your customer care center for more information.
  • Price*
    394.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAP
    product or component type
    Die-cast empty control station
    device short name
    XAPG
    product destination
    For Ø 30 mm control and signalling units
    product front plate size
    80 x 175 mm
    usable depth
    2.93 in (74.5 mm)
    number of cut-out
    2 cut-outs
    colour of base of enclosure
    Grey RAL 7032)
    colour of cover
    Grey RAL 7032)
    material
    Zinc alloy
    cable entry
    1 hole with blanking plug for cable gland 0.71 in (18 mm)
    1 hole without blanking plug for cable gland 0.71 in (18 mm)
    product mounting
    Flush mounting
    IP degree of protection
    IP65 IEC 60529
    IP657 NF C 20-010
    Complementary
    number of vertical rows
    1
    net weight
    2.49 lb(US) (1.13 kg)
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    electrical shock protection class
    Class I IEC 60536
    Class I NF C 20-030
    Ordering and shipping details
    Category
    18406-WORLD SERVICE PARTS(OTHER OP INT)
    Discount Schedule
    CS2
    GTIN
    03389118115712
    Package weight(Lbs)
    2.49 lb(US) (1.130 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    die-cast empty control station - XAP-G - Ø30 - 80x175mm front plate - 2 cut-outs
    Description
    die-cast empty control station - XAP-G - Ø30 - 80x175mm front plate - 2 cut-outs
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    die-cast empty control station - XAP-G - Ø30 - 80x175mm front plate - 2 cut-outs
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    die-cast empty control station - XAP-G - Ø30 - 80x175mm front plate - 2 cut-outs
    Description
    die-cast empty control station - XAP-G - Ø30 - 80x175mm front plate - 2 cut-outs
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    die-cast empty control station - XAP-G - Ø30 - 80x175mm front plate - 2 cut-outs
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    die-cast empty control station - XAP-G - Ø30 - 80x175mm front plate - 2 cut-outs
    Description
    die-cast empty control station - XAP-G - Ø30 - 80x175mm front plate - 2 cut-outs
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    die-cast empty control station - XAP-G - Ø30 - 80x175mm front plate - 2 cut-outs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /