USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XAP, XB2 SL 22 mm Push Button Control Stations
Schneider Eletric XAPM1400 Picture
Discontinued

XAPM1400

Schneider Eletric XAPM1400 Picture
Discontinued
XAPM1400

empty control station - XAP-M - without opening

Show more characteristics
XAPM1400XAPM1400  has not been replaced. Please contact your customer care center for more information.
  • Price*
    146.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAP
    product or component type
    Die-cast empty control station
    device short name
    XAPM
    number of cut-out
    Undrilled
    product mounting
    Flush mounting
    IP degree of protection
    IP65 IEC 60529
    IP69 NF C 20-010
    IP69K
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    electrical shock protection class
    Class I IEC 60536
    Class I NF C 20-030
    Ordering and shipping details
    Category
    18406-WORLD SERVICE PARTS(OTHER OP INT)
    Discount Schedule
    CS2
    GTIN
    03389110300994
    Package weight(Lbs)
    1.34 lb(US) (0.610 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XAP Metal enclosures, XALB, XALJ Control stations (Version 1.0)
    XAPM, XAPG Metal enclosures (Version 1.0)
    Date 5/16/13
    Size 300 B
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /