View all
Harmony XAP, XB2 SL 22 mm Push Button Control Stations

XAPM54H29
XAPM54H29
empty control station - XAP-M - zinc alloy - without opening
Show more characteristics
XAPM54H29 has not been replaced. Please contact your customer care center for more information.
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Characteristics
Main range of product Harmony XAPproduct or component type Die-cast empty control stationdevice short name XAPMproduct front plate size 85 x 310 mmusable depth 2.93 in (74.5 mm)number of cut-out Undrilledcolour of base of enclosure Bluecolour of cover Bluematerial Aluminium alloycable entry 1 hole without blanking plug for ISO 429248 cable gland 1.26 in (32 mm)product mounting Flush mountingIP degree of protection IP65 IEC 60529IP69 NF C 20-010IP69KComplementary net weight 1.87 lb(US) (0.85 kg)Environment protective treatment TCambient air temperature for storage -40…158 °F (-40…70 °C)ambient air temperature for operation -40…158 °F (-40…70 °C)electrical shock protection class Class I IEC 60536Class I NF C 20-030Ordering and shipping details Category 18406-WORLD SERVICE PARTS(OTHER OP INT)Discount Schedule CS2GTIN 03389118115316Package weight(Lbs) 2.18 lb(US) (0.987 kg)Returnability NoCountry of origin FROffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation Environmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- English3
China RoHS declarationFormatSizeAdd to My Documentsempty control station - XAP-M - zinc alloy - without openingDescriptionempty control station - XAP-M - zinc alloy - without openingSize pdfSize 195.3 KBDate 12/14/19Descriptionempty control station - XAP-M - zinc alloy - without openingEU RoHS DeclarationFormatSizeAdd to My Documentsempty control station - XAP-M - zinc alloy - without openingDescriptionempty control station - XAP-M - zinc alloy - without openingSize pdfSize 195.3 KBDate 12/14/19Descriptionempty control station - XAP-M - zinc alloy - without openingREACh DeclarationFormatSizeAdd to My Documentsempty control station - XAP-M - zinc alloy - without openingDescriptionempty control station - XAP-M - zinc alloy - without openingSize pdfSize 195.3 KBDate 12/14/19Descriptionempty control station - XAP-M - zinc alloy - without opening -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.