USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XB4/ZB4 Metal Push Buttons
Schneider Eletric XB4BK135G5 Picture

XB4BK135G5

Green premium brand logo
Schneider Eletric XB4BK135G5 Picture
XB4BK135G5
Green premium brand logo

orange complete illuminated selector switch Ø22 3-position stay put 1NO+1NC 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Illuminated selector switch
    device short name
    XB4
    bezel material
    Chromium plated metal
    fixing collar material
    Zamak
    head type
    Standard
    mounting diameter
    0.87 in (22 mm)
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    stay put
    operator profile
    Orange standard handle
    operator position information
    3 positions +/- 45°
    contacts type and composition
    1 NO + 1 NC
    contact operation
    Slow-break
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end EN/IEC 60947-1
    light source
    Protected LED
    bulb base
    Integral LED
    [Us] rated supply voltage
    110...120 V AC 50/60 Hz
    Complementary
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
    contacts usage
    Standard contacts
    positive opening
    With EN/IEC 60947-5-1 appendix K
    operating torque
    1.24 lbf.in (0.14 N.m) NO changing electrical state
    mechanical durability
    1000000 cycles
    tightening torque
    7.08…10.62 lbf.in (0.8…1.2 N.m) EN 60947-1
    shape of screw head
    Cross Philips no 1
    Cross pozidriv No 1
    Slotted flat Ø 4 mm
    Slotted flat Ø 5.5 mm
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse gG EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V 3)EN 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN 60947-1
    [Ie] rated operational current
    3 A 240 V, AC-15, A600 EN/IEC 60947-5-1
    6 A 120 V, AC-15, A600 EN/IEC 60947-5-1
    0.1 A 600 V, DC-13, Q600 EN/IEC 60947-5-1
    0.27 A 250 V, DC-13, Q600 EN/IEC 60947-5-1
    0.55 A 125 V, DC-13, Q600 EN/IEC 60947-5-1
    1.2 A 600 V, AC-15, A600 EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15, 2 A 230 V 3600 cyc/h 0.5 EN 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A 120 V 3600 cyc/h 0.5 EN 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A 24 V 3600 cyc/h 0.5 EN 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A 110 V 3600 cyc/h 0.5 EN 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A 24 V 3600 cyc/h 0.5 EN 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) 5 V 1 mA in clean environment EN/IEC 60947-5-4
    Λ < 10exp(-8) 17 V 5 mA in clean environment EN/IEC 60947-5-4
    signalling type
    Steady
    supply voltage limits
    100…132 V AC
    current consumption
    14 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV IEC 61000-4-5
    device presentation
    Complete product
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    electrical shock protection class
    Class I IEC 60536
    IP degree of protection
    IP66 IEC 60529
    IP67
    IP69
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK06 IEC 50102
    standards
    UL 508
    EN/IEC 60947-5-5
    CSA C22.2 No 14
    JIS C8201-5-1
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    JIS C8201-1
    product certifications
    GL
    BV
    LROS (Lloyds register of shipping)
    UL
    RINA
    CSA
    DNV
    vibration resistance
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    resistance to fast transients
    2 kV IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) IEC 61000-4-2
    8 kV in free air (in insulating parts) IEC 61000-4-2
    electromagnetic emission
    Class B IEC 55011
    Ordering and shipping details
    GTIN
    03389118223271
    Package weight(Lbs)
    0.22 lb(US) (0.102 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 20.5 MB
    Date 7/29/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB4BK135G5_ROHS_CHINA_DECLARATION
    Description
    XB4BK135G5_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    XB4BK135G5_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB4BK135G5_ROHS_DECLARATION
    Description
    XB4BK135G5_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    XB4BK135G5_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB4BK135G5_REACH_DECLARATION
    Description
    XB4BK135G5_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    XB4BK135G5_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    e :
    clamping thickness: 1 to 6 mm / 0.04 to 0.24 in.


  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

    Connection by Faston Connectors



    (1)
    Diameter on finished panel or support
    (2)
    40 mm min. / 1.57 in. min.
    (3)
    30 mm min. / 1.18 in. min.
    (4)
    Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)
    (5)
    45 mm min. / 1.78 in. min.
    (6)
    32 mm min. / 1.26 in. min.


Compare products: /