Schneider Electric USA Website

Welcome to our website.

Select your location

View all Harmony XB4/ZB4 Metal Push Buttons
Schneider Eletric XB4BV8B5 Picture

XB4BV8B5

Green premium brand logo
Schneider Eletric XB4BV8B5 Picture
XB4BV8B5
Green premium brand logo

orange complete pilot light Ø22 plain lens with integral LED 440...460V

Show more characteristics
Commercial status
To be discontinued on 01 April 2020
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Pilot light
    device short name
    XB4
    bezel material
    Chromium plated metal
    fixing collar material
    Zamak
    head type
    Standard
    mounting diameter
    0.87 in (22 mm)
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Orange
    operator additional information
    With plain lens
    light source
    Protected LED
    bulb base
    Integral LED
    light block supply
    Via transformer 1.2 VA 24 V
    light source colour
    Orange
    [Us] rated supply voltage
    440...460 V AC 60 Hz
    Complementary
    CAD overall width
    1.57 in (40 mm)
    CAD overall height
    1.85 in (47 mm)
    CAD overall depth
    3.54 in (90 mm)
    product weight
    0.38 lb(US) (0.172 kg)
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end EN/IEC 60947-1
    [Ui] rated insulation voltage
    600 V 3)EN/IEC 60947-1
    signalling type
    Steady
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV IEC 61000-4-5
    device presentation
    Complete product
    supply voltage limits
    441…459 V AC
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    electrical shock protection class
    Class I IEC 60536
    IP degree of protection
    IP66 IEC 60529
    IP67
    IP69
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK06 IEC 50102
    standards
    UL 508
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    JIS C8201-5-1
    EN/IEC 60947-5-5
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    JIS C8201-1
    product certifications
    CSA
    UL listed
    vibration resistance
    2 gn 12…500 Hz)IEC 60068-2-6
    shock resistance
    15 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    resistance to fast transients
    2 kV IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) IEC 61000-4-2
    8 kV in free air (in insulating parts) IEC 61000-4-2
    electromagnetic emission
    Class B IEC 55011
    Ordering and shipping details
    GTIN
    03389119039567
    Package weight(Lbs)
    0.37 lb(US) (0.167 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.7 MB
    Date 9/24/19
    Description
    CCC Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB4BV8B5 : XB4BV8B5_ROHS_CHINA_DECLARATION
    Description
    XB4BV8B5_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    XB4BV8B5_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB4BV8B5 : XB4BV8B5_ROHS_DECLARATION
    Description
    XB4BV8B5_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    XB4BV8B5_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 67 KB
    Date 1/22/17
    Description
    DNV Certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB4BV8B5 : XB4BV8B5_REACH_DECLARATION
    Description
    XB4BV8B5_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    XB4BV8B5_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /