Schneider Electric USA Website

Welcome to our website.

Select your location

View all Harmony XB5/ZB5 Plastic Push Buttons
Schneider Eletric XB5AD912R47K Picture

XB5AD912R47K

Green premium brand logo
Schneider Eletric XB5AD912R47K Picture
XB5AD912R47K
Green premium brand logo

head Ø22 + mounting base + potentiometer 47K

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 52.56 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    product or component type
    Potentiometer
    device short name
    XB5
    head type
    Standard
    device presentation
    Complete product
    Complementary
    bezel material
    Dark grey plastic
    mounting diameter
    0.87 in (22 mm)
    product compatibility
    Ø 6 mm shaft
    sale per indivisible quantity
    1
    CAD overall width
    1.18 in (30 mm)
    CAD overall height
    1.65 in (42 mm)
    CAD overall depth
    3.23 in (82 mm)
    product weight
    0.11 lb(US) (0.048 kg)
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    electrical shock protection class
    Class II IEC 60536
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
    IK degree of protection
    IK03 IEC 50102
    standards
    CSA C22.2 No 14
    EN/IEC 60947-1
    UL 508
    product certifications
    CSA
    BV
    UL listed
    shape of signaling unit head
    Round
    operator profile
    knurled knob, with white)
    [Us] rated supply voltage
    <= 30 V AC
    <= 42 V DC
    rated power in W
    1 W 158 °F (70 °C)
    precision of internal conversion resistor
    +-10%
    potentiometer characteristic
    Linear
    mechanical durability
    50000 cycles
    ohmic value
    47000 Ohm
    material
    Cermet
    vibration resistance
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    main group
    Potentiometer
    group of product
    Potentiometer knurled knob
    colour of marking
    White
    Ordering and shipping details
    Category
    22000 - Temporary Category for ITS Price Promotion
    Discount Schedule
    I
    GTIN
    00785901533702
    Package weight(Lbs)
    0.06 kg (0.13 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French4
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 17 MB
    Date 11/26/19
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.7 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 24.1 MB
    Date 4/16/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XB5AD912R47K: head Ø22 + mounting base + potentiometer 47K (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XB5AD912R47K: head Ø22 + mounting base + potentiometer 47K (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XB5AD912R47K: head Ø22 + mounting base + potentiometer 47K (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 229.3 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Size pdf
    Size 163.3 KB
    Date 5/23/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB5AD912R47K : XB5AD912R47K_ROHS_CHINA_DECLARATION
    Description
    XB5AD912R47K_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    XB5AD912R47K_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5AD912R47K : XB5AD912R47K_ROHS_DECLARATION
    Description
    XB5AD912R47K_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    XB5AD912R47K_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5AD912R47K : XB5AD912R47K_REACH_DECLARATION
    Description
    XB5AD912R47K_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    XB5AD912R47K_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    e:
    Panel thickness: 1 mm to 6 mm / 0.03 in. to 0.24 in.


  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Terminals or Plug-in Connectors


    Connection by Faston Connectors


    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    30

    1.18

    By Faston connectors

    45

    1.77

    32

    1.26

    Detail of Lug Recess


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)


Compare products: /