Schneider Electric USA Website

Welcome to our website.

Select your location

View all TeSys LRD Overload Relays
Schneider Eletric XB5AL84101 Picture

XB5AL84101

Green premium brand logo
Schneider Eletric XB5AL84101 Picture
XB5AL84101
Green premium brand logo

red projecting reset pushbutton Ø22 marked O for 17...120 mm actuation distance

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 45.50 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    product or component type
    Manual overload reset push-button
    device short name
    XB5
    bezel material
    Dark grey plastic
    fixing collar material
    Plastic
    head type
    Standard
    mounting diameter
    0.87 in (22 mm)
    shape of signaling unit head
    Round
    operator profile
    Red projecting, O white)
    activating distance
    0.67…4.72 in (17…120 mm)
    device presentation
    Complete product
    Complementary
    height
    1.14 in (29 mm)
    width
    1.14 in (29 mm)
    depth
    4.72 in (120 mm)
    product weight
    0.06 lb(US) (0.027 kg)
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
    operating travel
    0.39 in (10 mm)
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    electrical shock protection class
    Class II IEC 60536
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 4X
    IK degree of protection
    IK03 IEC 50102
    standards
    EN/IEC 60947-1
    product certifications
    UL listed
    Ordering and shipping details
    Category
    22467 - PUSHBUTTONS,22MM(PLASTIC) NEW
    Discount Schedule
    CS2
    GTIN
    00785901383772
    Package weight(Lbs)
    0.03 kg (0.06 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English16
    • Chinese1
    • French4
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 17 MB
    Date 11/26/19
    TeSys catalogue - 2019 - 2020 - chapter B11 Overload relays TeSys LRK, LRD, LR9, RM1, LT3 (Version 7.0)
    Description
    Thermal overload relays : TeSys LRK, LRDElectronic thermal overload relays : TeSys LR9, LR9FSIgnle pole overcurrent relay : TeSys RM1PTC-type protection relay: TeSys LT3
    Size pdf
    Size 5.5 MB
    Date 5/15/19
    Description
    Thermal overload relays : TeSys LRK, LRDElectronic thermal overload relays : TeSys LR9, LR9FSIgnle pole overcurrent relay : TeSys RM1PTC-type protection relay: TeSys LT3
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.7 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Harmony XB4 XB5 XB7 22 mm Push Buttons Catalog (Version 1.1)
    Description
    This catalog is a guide to Harmony™ XB4 metal products, XB5 plastic products, XB5S biometric switches, XB5R plastic and XB4R metal wireless, battery-less products, and XB7 plastic products.
    Size pdf
    Size 22.6 MB
    Date 4/20/14
    Description
    This catalog is a guide to Harmony™ XB4 metal products, XB5 plastic products, XB5S biometric switches, XB5R plastic and XB4R metal wireless, battery-less products, and XB7 plastic products.
    Size pdf
    Size 24.1 MB
    Date 4/16/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.7 MB
    Date 9/24/19
    Description
    CCC Certificate
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Size pdf
    Size 163.3 KB
    Date 5/23/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Size pdf
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 453.4 KB
    Date 1/1/11
    Instructions for XB4B, XB5A, ZB4B, ZB5A 22 mm Push Buttons (Version 1.0)
    Description
    This bulletin includes installation instructions and diagrams for 22 mm push buttons.
    Size pdf
    Size 152.9 KB
    Date 4/27/09
    Description
    This bulletin includes installation instructions and diagrams for 22 mm push buttons.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB5AL84101 : red projecting reset pushbutton Ø22 marked O for 17...120 mm actuation distance
    Description
    red projecting reset pushbutton Ø22 marked O for 17...120 mm actuation distance
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    red projecting reset pushbutton Ø22 marked O for 17...120 mm actuation distance
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5AL84101 : red projecting reset pushbutton Ø22 marked O for 17...120 mm actuation distance
    Description
    red projecting reset pushbutton Ø22 marked O for 17...120 mm actuation distance
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    red projecting reset pushbutton Ø22 marked O for 17...120 mm actuation distance
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 67 KB
    Date 1/22/17
    Description
    DNV Certificate
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5AL84101 : red projecting reset pushbutton Ø22 marked O for 17...120 mm actuation distance
    Description
    red projecting reset pushbutton Ø22 marked O for 17...120 mm actuation distance
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    red projecting reset pushbutton Ø22 marked O for 17...120 mm actuation distance
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    e:
    clamping thickness: 1 to 6 mm / 0.04 to 0.24 in.
    (1)
    Actuation distance: see table below

    Actuation distance in mm

    Actuation distance in in.

    XB5AL801

    41 to 150

    1.61 to 5.91

    XB5AL802

    150 to 260

    5.91 to 10.24


  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    30

    1.18

    By Faston connectors

    45

    1.77

    32

    1.26

    On printed circuit board

    30

    1.18

    30

    1.18

    Detail of Lug Recess


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)


Compare products: /