Schneider Electric USA Website

Welcome to our website.

Select your location

View all Harmony XB5/ZB5 Plastic Push Buttons
Schneider Eletric XB5EVB5 Picture

XB5EVB5

Green premium brand logo
Schneider Eletric XB5EVB5 Picture
XB5EVB5
Green premium brand logo

orange monolithic pilot light Ø22 plain lens with integral LED 24V

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 23.40 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    product or component type
    Pilot light
    device short name
    XB5
    bezel material
    Dark grey plastic
    fixing collar material
    Plastic
    head type
    Standard
    mounting diameter
    0.87 in (22 mm)
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Orange
    operator additional information
    With plain lens
    light source
    Protected LED
    bulb base
    Integral LED
    light source colour
    Orange
    [Us] rated supply voltage
    24 V AC/DC 50/60 Hz
    device presentation
    Monolithic product
    Complementary
    height
    1.14 in (29 mm)
    width
    1.14 in (29 mm)
    depth
    2.13 in (54 mm)
    terminals description ISO n°1
    (X1-X2)PL
    product weight
    0.08 lb(US) (0.038 kg)
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end EN/IEC 60947-1
    [Ui] rated insulation voltage
    250 V 3)EN 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV EN 60947-1
    signalling type
    Steady
    GCR BRIDGE
    XB5AVCUST03
    compatibility code
    XB5
    supply voltage limits
    19.2…30 V DC
    21.6…26.4 V AC
    current consumption
    18 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV IEC 61000-4-5
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    overvoltage category
    Class II IEC 60536
    IP degree of protection
    IP66 IEC 60529
    IP67 IEC 60529
    IP69 IEC 60529
    IP69K ISO 20653
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK05 IEC 50102
    standards
    EN/IEC 60947-5-1
    JIS C8201-5-1
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    JIS C8201-1
    product certifications
    UL listed
    CSA
    vibration resistance
    5 gn 12…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    30 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    resistance to fast transients
    2 kV IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) IEC 61000-4-3
    electromagnetic compatibility
    Electrostatic discharge 6 kV on contact (on metal parts)) IEC 61000-4-2
    Electrostatic discharge 8 kV in free air (in insulating parts)) IEC 61000-4-2
    Electromagnetic emissionclass B IEC 55011
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) IEC 61000-4-2
    8 kV in free air (in insulating parts) IEC 61000-4-2
    electromagnetic emission
    Class B IEC 55011
    Ordering and shipping details
    Category
    22467 - PUSHBUTTONS,22MM(PLASTIC) NEW
    Discount Schedule
    CS2
    GTIN
    00785901043409
    Package weight(Lbs)
    0.02 kg (0.05 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 17 MB
    Date 11/26/19
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.7 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 16.5 MB
    Date 1/28/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XB5EVB5: orange monolithic pilot light Ø22 plain lens with integral LED 24V (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XB5EVB5: orange monolithic pilot light Ø22 plain lens with integral LED 24V (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB5EV Pilot lights (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 2.5 MB
    Date 11/12/19
    Description
    CCC Certificate
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Size pdf
    Size 163.3 KB
    Date 5/23/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Size html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 44.2 KB
    Date 10/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB5EVB5 : orange monolithic pilot light Ø22 plain lens with integral LED 24V
    Description
    orange monolithic pilot light Ø22 plain lens with integral LED 24V
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    orange monolithic pilot light Ø22 plain lens with integral LED 24V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5EVB5 : orange monolithic pilot light Ø22 plain lens with integral LED 24V
    Description
    orange monolithic pilot light Ø22 plain lens with integral LED 24V
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    orange monolithic pilot light Ø22 plain lens with integral LED 24V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5EVB5 : orange monolithic pilot light Ø22 plain lens with integral LED 24V
    Description
    orange monolithic pilot light Ø22 plain lens with integral LED 24V
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    orange monolithic pilot light Ø22 plain lens with integral LED 24V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    e:
    clamping thickness: 1 mm to 6 mm / 0.03 in. to 0.24 in.


Compare products: /