Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Harmony™ XB5S Biometric Scanner, 22 mm Bezel
Schneider Eletric XB5SFFUSBEXT Picture
Discontinued

XB5SFFUSBEXT

Schneider Eletric XB5SFFUSBEXT Picture
Discontinued
XB5SFFUSBEXT

USB Extension cable with Ø 22 mm USB port on one end - female/female

Show more characteristics
Commercial status
To be discontinued on 01 July 2020
XB5SFFUSBEXT  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 55.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB5S
    product or component type
    USB extension cable
    device short name
    XB5SEXT
    bezel material
    Polyamide PA66
    mounting diameter
    0.87 in (22 mm)
    sale per indivisible quantity
    1
    Complementary
    wire insulation material
    PvR
    product compatibility
    XB5S
    accessory / separate part destination
    Magelis iPC
    cable length
    3.28 ft (1 m)
    connector type
    USB type A female/female
    net weight
    0.24 lb(US) (0.108 kg)
    marking
    CE
    Environment
    IP degree of protection
    IP65 EN/IEC 60529 front face)
    NEMA degree of protection
    NEMA 12
    Ordering and shipping details
    Category
    22471 - BIOMETRIC PUSHBUTTON DO NOT NEGOT.
    Discount Schedule
    I
    GTIN
    00785901445234
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese1
    • French1
    • German1
    • Italian1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 22.6 MB
    Date 4/20/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 90.9 KB
    Date 12/21/12
    prp.document.label.format pdf
    Size 391.8 KB
    Date 9/11/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 10/1/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB5SFFUSBEXT : XB5SFFUSBEXT_ROHS_CHINA_DECLARATION
    Description
    XB5SFFUSBEXT_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XB5SFFUSBEXT_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 446.4 KB
    Date 4/19/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5SFFUSBEXT : XB5SFFUSBEXT_ROHS_DECLARATION
    Description
    XB5SFFUSBEXT_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XB5SFFUSBEXT_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5SFFUSBEXT : XB5SFFUSBEXT_REACH_DECLARATION
    Description
    XB5SFFUSBEXT_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XB5SFFUSBEXT_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /