Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Harmony 16 mm XB6/ZB6 Plastic Push Buttons
Schneider Eletric XB6AS8342B Picture

XB6AS8342B

Green premium brand logo
Schneider Eletric XB6AS8342B Picture
XB6AS8342B
Green premium brand logo

red Ø30 Emergency stop pushbutton Ø16 trigger latching turn release 1NC

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 64.90 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB6
    product or component type
    Complete emergency stop push-button
    device short name
    XB6
    bezel material
    Plastic
    mounting diameter
    0.63 in (16 mm)
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    trigger action and mechanical latching
    reset
    Turn to release
    operator profile
    Red mushroom Ø 30 mm, unmarked
    contacts type and composition
    1 NC
    contact operation
    Slow-break
    connections - terminals
    Faston connectors 2.8 x 0.5 mm
    Complementary
    height
    1.18 in (30 mm)
    width
    1.18 in (30 mm)
    depth
    3.03 in (77 mm)
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    net weight
    0.09 lb(US) (0.041 kg)
    operating position
    Any position
    type of keylock
    Ronis 200
    contacts usage
    Standard
    positive opening
    With EN/IEC 60947-5-1 appendix K
    operating travel
    0.04 in (1 mm) NC changing electrical state)
    0.08 in (2 mm) NO changing electrical state)
    0.14 in (3.5 mm) total travel)
    operating force
    3.5 N NO changing electrical state
    4.5 N NC changing electrical state
    mechanical durability
    100000 cycles
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    6 A cartridge fuse gG
    [Ui] rated insulation voltage
    250 V 3)EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV EN/IEC 60947-1
    [Ie] rated operational current
    3 A 120 V, AC-15, B300 EN/IEC 60947-5-1
    1.5 A 240 V, AC-15, B300 EN/IEC 60947-5-1
    0.1 A 250 V, DC-13, R300 EN/IEC 60947-5-1
    0.22 A 125 V, DC-13, R300 EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15 230 V 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13 230 V 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-8) 5 V, 1 mA with confidence level of 90 % IEC 60947-5-4
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    electrical shock protection class
    Class II IEC 61140
    IP degree of protection
    IP65 IEC 60529
    NEMA degree of protection
    NEMA 13 UL 50
    NEMA 4 UL 50
    NEMA 4X UL 50
    NEMA 13 CSA C22.2 No 94
    NEMA 4X CSA C22.2 No 94
    NEMA 4 CSA C22.2 No 94
    standards
    JIS C8201-5-1
    JIS C 852
    EN/ISO 13850
    EN/IEC 60947-5-5
    CSA C22.2 No 14
    UL 508
    EN/IEC 60204-1
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    JIS C8201-1
    product certifications
    CCC
    GOST
    CSA
    UL
    vibration resistance
    +/- 3 mm 2…500 Hz)IEC 60068-2-6
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    Ordering and shipping details
    Category
    22459 - PUSHBUTTONS, 16MM
    Discount Schedule
    CS2
    GTIN
    00785901161370
    Returnability
    Yes
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.7 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 4 MB
    Date 5/31/11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.6 MB
    Date 3/27/19
    prp.document.label.format html
    Size 300 B
    Date 5/16/13
    prp.document.label.format pdf
    Size 104.3 KB
    Date 11/28/07
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 213.1 KB
    Date 3/1/98
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB6AS8342B : red Ø30 Emergency stop pushbutton Ø16 trigger latching turn release 1NC
    Description
    red Ø30 Emergency stop pushbutton Ø16 trigger latching turn release 1NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    red Ø30 Emergency stop pushbutton Ø16 trigger latching turn release 1NC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6AS8342B : red Ø30 Emergency stop pushbutton Ø16 trigger latching turn release 1NC
    Description
    red Ø30 Emergency stop pushbutton Ø16 trigger latching turn release 1NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    red Ø30 Emergency stop pushbutton Ø16 trigger latching turn release 1NC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6AS8342B : red Ø30 Emergency stop pushbutton Ø16 trigger latching turn release 1NC
    Description
    red Ø30 Emergency stop pushbutton Ø16 trigger latching turn release 1NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    red Ø30 Emergency stop pushbutton Ø16 trigger latching turn release 1NC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /