Schneider Electric USA Website

Welcome to our website.

Select your location

View all Harmony 16 mm XB6/ZB6 Plastic Push Buttons
Schneider Eletric XB6AV5GB Picture

XB6AV5GB

Schneider Eletric XB6AV5GB Picture
XB6AV5GB

yellow complete pilot light Ø16 with integral LED 48...120V

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    27.30 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB6
    product or component type
    Complete pilot light
    device short name
    XB6
    bezel material
    Plastic
    mounting diameter
    0.63 in (16 mm)
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Yellow
    light source
    LED
    bulb base
    Integral LED
    light block supply
    Direct
    [Us] rated supply voltage
    48...120 V AC/DC
    Complementary
    height
    0.71 in (18 mm)
    width
    0.71 in (18 mm)
    depth
    2.24 in (57 mm)
    terminals description ISO n°1
    (X1-X2)PL
    product weight
    0.03 lb(US) (0.015 kg)
    operating position
    Any position
    connections - terminals
    Faston connectors 2.8 x 0.5 mm
    [Ui] rated insulation voltage
    250 V 2)EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV EN/IEC 60947-1
    signalling type
    Steady
    supply voltage limits
    6…30 V AC/DC
    current consumption
    15 mA
    surge withstand
    1 kV direct contact IEC 61000-4-5
    2 kV in free air IEC 61000-4-5
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    electrical shock protection class
    Class II IEC 61140
    IP degree of protection
    IP65 IEC 60529
    NEMA degree of protection
    NEMA 13 UL 50
    NEMA 4 UL 50
    NEMA 4X UL 50
    NEMA 13 CSA C22.2 No 94
    NEMA 4 CSA C22.2 No 94
    NEMA 4X CSA C22.2 No 94
    standards
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    EN/IEC 60947-1
    JIS C 852
    UL 508
    JIS C8201-5-1
    CSA C22.2 No 14
    JIS C8201-1
    product certifications
    UL
    GOST
    CCC
    CSA
    vibration resistance
    +/- 3 mm 2…500 Hz)IEC 60068-2-6
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    resistance to fast transients
    2 kV IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) IEC 61000-4-2
    8 kV in free air (in insulating parts) IEC 61000-4-2
    electromagnetic emission
    Class B EN 55011
    Ordering and shipping details
    Category
    22459 - PUSHBUTTONS, 16MM
    Discount Schedule
    CS2
    GTIN
    00785901433262
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.7 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Harmony XB6 and ZB6 16mm Push Buttons Catalog (Version 1.0)
    Description
    This catalog is a guide to specifications, assembled products, references, and dimensions for Harmony™ 16 mm push buttons.
    Size pdf
    Size 4 MB
    Date 5/31/11
    Description
    This catalog is a guide to specifications, assembled products, references, and dimensions for Harmony™ 16 mm push buttons.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 213.1 KB
    Date 3/1/98
    Description
    Mounting , cabling.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6AV5GB : XB6AV5GB_ROHS_DECLARATION
    Description
    XB6AV5GB_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    XB6AV5GB_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6AV5GB : XB6AV5GB_REACH_DECLARATION
    Description
    XB6AV5GB_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    XB6AV5GB_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /