Schneider Electric USA Website

Welcome to our website.

Select your location

View all Harmony 16 mm XB6/ZB6 Plastic Push Buttons
Schneider Eletric XB6DE5B5B Picture

XB6DE5B5B

Schneider Eletric XB6DE5B5B Picture
XB6DE5B5B

yellow sq projecting illuminated pushbutton Ø16 spring return 1NO+1NC 12...24V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 52.40 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB6
    product or component type
    Complete illuminated push-button
    device short name
    XB6
    bezel material
    Plastic
    mounting diameter
    0.63 in (16 mm)
    sale per indivisible quantity
    1
    shape of signaling unit head
    Rectangular
    type of operator
    spring return
    operator profile
    Yellow projecting, unmarked
    contacts type and composition
    1 NO + 1 NC
    contact operation
    Slow-break
    connections - terminals
    Faston connectors 2.8 x 0.5 mm
    light source
    LED
    bulb base
    Integral LED
    [Us] rated supply voltage
    12...24 V AC/DC
    Complementary
    CAD overall width
    0.94 in (24 mm)
    CAD overall height
    0.71 in (18 mm)
    CAD overall depth
    2.40 in (61 mm)
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    product weight
    0.06 lb(US) (0.025 kg)
    operating position
    Any position
    positive opening
    With EN/IEC 60947-5-1 appendix K
    operating travel
    0.04 in (1 mm) NO changing electrical state)
    0.08 in (2 mm) NC changing electrical state)
    0.14 in (3.5 mm) total travel)
    operating force
    3.5 N NO changing electrical state
    4.5 N NC changing electrical state
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    6 A cartridge fuse gG
    [Ui] rated insulation voltage
    250 V 3)EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV EN/IEC 60947-1
    [Ie] rated operational current
    3 A 120 V, AC-15, B300 EN/IEC 60947-5-1
    1.5 A 240 V, AC-15, B300 EN/IEC 60947-5-1
    0.1 A 250 V, DC-13, R300 EN/IEC 60947-5-1
    0.22 A 125 V, DC-13, R300 EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15 230 V 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13 230 V 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ = 10exp(-8) 5 V 1 mA with confidence level of 90 % IEC 60947-5-4
    signalling type
    Steady
    supply voltage limits
    6…30 V AC/DC
    current consumption
    15 mA
    surge withstand
    1 kV direct contact IEC 61000-4-5
    2 kV in free air IEC 61000-4-5
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    electrical shock protection class
    Class II IEC 61140
    IP degree of protection
    IP65 IEC 60529
    NEMA degree of protection
    NEMA 13 UL 50
    NEMA 4 UL 50
    NEMA 4X UL 50
    NEMA 13 CSA C22.2 No 94
    NEMA 4 CSA C22.2 No 94
    NEMA 4X CSA C22.2 No 94
    standards
    EN/IEC 60947-1
    CSA C22.2 No 14
    JIS C 4520
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    JIS C 852
    product certifications
    CCC
    GOST
    UL
    CSA
    vibration resistance
    +/- 3 mm 2…500 Hz)IEC 60068-2-6
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    resistance to fast transients
    2 kV IEC 61000-4-4
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) IEC 61000-4-2
    8 kV in free air (in insulating parts) IEC 61000-4-2
    electromagnetic emission
    Class B IEC 55011
    Ordering and shipping details
    Category
    22459 - PUSHBUTTONS, 16MM
    Discount Schedule
    CS2
    GTIN
    00785901357605
    Package weight(Lbs)
    0.09 kg (0.2 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.7 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 213.1 KB
    Date 3/1/98
    Description
    Mounting , cabling.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6DE5B5B : XB6DE5B5B_ROHS_DECLARATION
    Description
    XB6DE5B5B_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    XB6DE5B5B_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6DE5B5B : XB6DE5B5B_REACH_DECLARATION
    Description
    XB6DE5B5B_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    XB6DE5B5B_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /