USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 16 mm XB6/ZB6 Plastic Push Buttons
Schneider Eletric XB6EDF8B1P Picture

XB6EDF8B1P

Green premium brand logo
Schneider Eletric XB6EDF8B1P Picture
XB6EDF8B1P
Green premium brand logo

rectangle orange illumin pushbutton Ø16-flush pushtorelease 24 VDCpolarised 1CO

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    16.90 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB6E
    product or component type
    Illuminated monolithic push-button
    device short name
    XB6E
    bezel material
    Plastic
    mounting diameter
    0.63 in (16 mm)
    sale per indivisible quantity
    5
    shape of signaling unit head
    Rectangular
    type of operator
    latching
    operator profile
    Orange flush
    contacts type and composition
    1 C/O
    contact operation
    Snap action
    connections - terminals
    Faston connectors 2.8 x 0.5 mm
    Soldered connectors
    contacts material
    Gold-flashed silver
    light source
    Integral LED
    [Us] rated supply voltage
    24 V DC polarised
    Complementary
    height
    0.71 in (18 mm)
    width
    0.94 in (24 mm)
    depth
    1.57 in (40 mm)
    terminals description ISO n°1
    (13-14-11-12)OF
    net weight
    0.01 lb(US) (0.006 kg)
    overvoltage category
    II IEC 60536
    operating position
    Any position
    marking
    CE
    operating force
    1.3 N C/O changing electrical state
    mechanical durability
    250000 cycles
    short-circuit protection
    3 A cartridge fuse gG
    [Ith] conventional free air thermal current
    3 A
    [Ui] rated insulation voltage
    250 V 2)IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV IEC 60947-1
    electrical durability
    50000 cycles, DC-12, 1 A 30 V IEC 60947-5-1 appendix C
    50000 cycles, AC-12, 0.5 A 125 V IEC 60947-5-1 appendix C
    50000 cycles, AC-12, 0.5 A 250 V IEC 60947-5-1 appendix C
    electrical reliability
    Λ = 10exp(-8) 5 V 1 mA with confidence level of 90 % IEC 60947-5-4
    signalling type
    Steady
    current consumption
    10 mA
    service life
    50000 h
    Environment
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    14…131 °F (-10…55 °C)
    IP degree of protection
    IP65 IEC 60529
    standards
    IEC 60947-5-1
    JIS C 4520
    JIS C 852
    IEC 60947-1
    CSA C22.2 No 14
    UL 508
    product certifications
    CCC
    CURus
    vibration resistance
    1 mm 5…55 Hz)IEC 60068-2-6
    9 gn 5…55 Hz)IEC 60068-2-6
    shock resistance
    20 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    electromagnetic compatibility
    Electrostatic discharge immunity test 8 kV IEC 61000-4-2
    Ordering and shipping details
    Category
    22459 - PUSHBUTTONS, 16MM
    Discount Schedule
    CS2
    GTIN
    03389110631951
    Package weight(Lbs)
    0.05 kg (0.11 lb(US))
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English16
    • French6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 6.3 MB
    Date 5/13/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XB6EDF8B1P: rectangle orange illumin pushbutton Ø16-flush pushtorelease 24 VDCpolarised 1CO (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XB6EDF8B1P: rectangle orange illumin pushbutton Ø16-flush pushtorelease 24 VDCpolarised 1CO (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Rectangular illuminated pushbutton XB6E (Version 1.0)
    Files in document
    dxf
    226.3 KB
    dwf
    3.8 KB
    wmf
    35.3 KB
    dwg
    101 KB
    Size zip
    Size 366.5 KB
    Date 1/13/05
    Files in document
    dxf
    226.3 KB
    dwf
    3.8 KB
    wmf
    35.3 KB
    dwg
    101 KB
    Rectangular illuminated pushbutton XB6E (Version 1.0)
    Files in document
    dxf
    211.3 KB
    dwf
    2.5 KB
    wmf
    16.4 KB
    dwg
    96.4 KB
    Size zip
    Size 326.7 KB
    Date 1/13/05
    Files in document
    dxf
    211.3 KB
    dwf
    2.5 KB
    wmf
    16.4 KB
    dwg
    96.4 KB
    Rectangular illuminated pushbutton XB6E (Version 1.0)
    Files in document
    dwg
    99.5 KB
    dxf
    211.1 KB
    dwf
    3 KB
    wmf
    28.5 KB
    Size zip
    Size 342.2 KB
    Date 1/13/05
    Files in document
    dwg
    99.5 KB
    dxf
    211.1 KB
    dwf
    3 KB
    wmf
    28.5 KB
    Rectangular illuminated pushbutton XB6E (Version 1.0)
    Files in document
    dwg
    101.1 KB
    dxf
    228.1 KB
    dwf
    3.7 KB
    wmf
    27.3 KB
    Size zip
    Size 360.2 KB
    Date 1/13/05
    Files in document
    dwg
    101.1 KB
    dxf
    228.1 KB
    dwf
    3.7 KB
    wmf
    27.3 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 1/11/19
    Description
    CCC Certifcate
    Size html
    Size 315 B
    Date 9/10/15
    Description
    UL Certificate
    Size html
    Size 315 B
    Date 3/28/14
    XB6E Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 79.9 KB
    Date 10/9/03
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EDF8B1P_ROHS_CHINA_DECLARATION
    Description
    XB6EDF8B1P_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    XB6EDF8B1P_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
    Description
    Manufacturer declaration of conformity
    Size pdf
    Size 447.3 KB
    Date 4/19/16
    Description
    Manufacturer declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EDF8B1P_ROHS_DECLARATION
    Description
    XB6EDF8B1P_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    XB6EDF8B1P_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 212.2 KB
    Date 3/1/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EDF8B1P_REACH_DECLARATION
    Description
    XB6EDF8B1P_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    XB6EDF8B1P_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Pushbutton
    Rectangular Head


    (1)
    Anti-rotation plate (thickness: 0.6 mm / 0.02 in.)
    (2)
    Seal (thickness: 0.5 mm / 0.01 in.)
    e
    panel thickness: 0.5 mm (0.01 in.) ≤ e ≤ 6 mm (0.24 in.)


  • Mounting and Clearance

    Panel Cut-Out and Mounting
    Rectangular Head



Compare products: /