Schneider Electric USA Website

Welcome to our website.

Select your location

View all Harmony 16 mm XB6/ZB6 Plastic Push Buttons
Schneider Eletric XB6EDV3BP Picture

XB6EDV3BP

Green premium brand logo
Schneider Eletric XB6EDV3BP Picture
XB6EDV3BP
Green premium brand logo

rectangular pilot light Ø16 IP65 green - integral LED 24VDCpolarised connector

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 11.90 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB6E
    product or component type
    Monolithic pilot light
    device short name
    XB6E
    bezel material
    Plastic
    mounting diameter
    0.63 in (16 mm)
    sale per indivisible quantity
    5
    shape of signaling unit head
    Rectangular
    cap/operator or lens colour
    Green
    light source
    Integral LED
    light block supply
    Direct
    [Us] rated supply voltage
    24 V DC polarised
    Complementary
    net weight
    0.01 lb(US) (0.006 kg)
    overvoltage category
    II IEC 60536
    operating position
    Any position
    marking
    CE
    connections - terminals
    Insulated faston 2.8 x 0.5 mm
    Solder terminal <= 0.75 mm² AWG 19
    Fast connector socket
    tightening torque
    5.31…8.85 lbf.in (0.6…1 N.m)
    [Ui] rated insulation voltage
    250 V 3)IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV IEC 60947-1
    signalling type
    Steady
    current consumption
    10 mA
    service life
    30000 h
    Environment
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    14…131 °F (-10…55 °C)
    IP degree of protection
    IP65 IEC 60529
    standards
    JIS C 852
    IEC 60947-5-1
    UL 508
    IEC 60947-1
    JIS C8201-5-1
    CSA C22.2 No 14
    JIS C8201-1
    product certifications
    CCC
    CURus
    vibration resistance
    1 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    10 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    Ordering and shipping details
    Category
    22459 - PUSHBUTTONS, 16MM
    Discount Schedule
    CS2
    GTIN
    00785901332886
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English16
    • French6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.7 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 6.3 MB
    Date 5/13/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XB6EDV3BP: rectangular pilot light Ø16 IP65 green - integral LED 24VDCpolarised connector (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XB6EDV3BP: rectangular pilot light Ø16 IP65 green - integral LED 24VDCpolarised connector (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Rectangular pilot light XB6E (Version 1.0)
    Files in document
    dwg
    92.7 KB
    dxf
    200.5 KB
    dwf
    2.7 KB
    wmf
    34.3 KB
    Size zip
    Size 330.1 KB
    Date 1/13/05
    Files in document
    dwg
    92.7 KB
    dxf
    200.5 KB
    dwf
    2.7 KB
    wmf
    34.3 KB
    Rectangular pilot light XB6E (Version 1.0)
    Files in document
    dwg
    84 KB
    dxf
    174.2 KB
    dwf
    1.1 KB
    wmf
    8.8 KB
    Size zip
    Size 268.2 KB
    Date 1/13/05
    Files in document
    dwg
    84 KB
    dxf
    174.2 KB
    dwf
    1.1 KB
    wmf
    8.8 KB
    Rectangular pilot light XB6E (Version 1.0)
    Files in document
    dwg
    95.9 KB
    dxf
    203.2 KB
    dwf
    2.6 KB
    wmf
    22.6 KB
    Size zip
    Size 324.3 KB
    Date 1/13/05
    Files in document
    dwg
    95.9 KB
    dxf
    203.2 KB
    dwf
    2.6 KB
    wmf
    22.6 KB
    Rectangular pilot light XB6E (Version 1.0)
    Files in document
    dwg
    96.1 KB
    dxf
    208.5 KB
    dwf
    2.9 KB
    wmf
    23 KB
    Size zip
    Size 330.4 KB
    Date 1/13/05
    Files in document
    dwg
    96.1 KB
    dxf
    208.5 KB
    dwf
    2.9 KB
    wmf
    23 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CCC Certificate XB6E Pilot lights (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 1.1 MB
    Date 1/11/19
    Description
    CCC Certificate
    Size html
    Size 315 B
    Date 9/10/15
    Description
    UL Certificate
    Size html
    Size 315 B
    Date 3/28/14
    XB6E Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 79.9 KB
    Date 10/9/03
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EDV3BP : XB6EDV3BP_ROHS_CHINA_DECLARATION
    Description
    XB6EDV3BP_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    XB6EDV3BP_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
    Description
    Manufacturer declaration of conformity
    Size pdf
    Size 447.3 KB
    Date 4/19/16
    Description
    Manufacturer declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EDV3BP : XB6EDV3BP_ROHS_DECLARATION
    Description
    XB6EDV3BP_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    XB6EDV3BP_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 212.2 KB
    Date 3/1/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EDV3BP : XB6EDV3BP_REACH_DECLARATION
    Description
    XB6EDV3BP_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    XB6EDV3BP_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Pilot Light
    Rectangular Head


    (1)
    Anti-rotation plate (thickness: 0.6 mm / 0.02 in.)
    (2)
    Seal (thickness: 0.5 mm / 0.01 in.)
    e
    panel thickness: 0.5 mm (0.01 in.) ≤ e ≤ 6 mm (0.24 in.)


  • Mounting and Clearance

    Panel Cut-Out and Mounting
    Rectangular Head