Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XC Special format
Schneider Eletric XC2JC10531 Picture

XC2JC10531

Green premium brand logo
Schneider Eletric XC2JC10531 Picture
XC2JC10531
Green premium brand logo

limit switch XC2-J - roller lever - 1 C/O

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 225.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

XC2JC10531 is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch
    product specific application
    For severe applications
    device short name
    XC2J
    body type
    Fixed
    head type
    Rotary head
    material
    Metal
    movement of operating head
    Rotary
    type of operator
    Roller lever thermoplastic variable length
    switch actuation
    By 30° cam
    type of approach
    Lateral approach, 1 direction programmable
    number of poles
    1
    contact operation
    Snap action
    minimum torque for tripping
    1.77 lbf.in (0.2 N.m)
    maximum actuation speed
    1.64 ft/s (0.5 m/s)
    repeat accuracy
    0.01 mm with 1 million operating cycles
    Complementary
    fixing mode
    By the body
    electrical connection
    Screw-clamp terminals 1 x 0.5...2 x 2.5 mm²
    cable entry
    1 entry incorporating cable gland 0.24…0.53 in (6…13.5 mm)
    contacts insulation form
    Za
    contacts material
    Silver plated contacts
    positive opening
    Without
    minimum actuation speed
    0.001 m/min
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A 10 A EN/IEC 60947-5-1
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    500 VIEC 60947-5-1
    500 VNF C 20-040 group C
    300 VCSA C22.2 No 14
    maximum resistance across terminals
    25 MOhm IEC 60255-7 category 3
    25 MOhm NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13, 120 V, 4 W 3600 cyc/h 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 24 V, 10 W 3600 cyc/h 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 48 V, 7 W 3600 cyc/h 0.5 IEC 60947-5-1 appendix C
    mechanical durability
    30000000 cycles
    width
    1.57 in (40 mm)
    height
    4.76 in (121 mm)
    depth
    1.61 in (41 mm)
    net weight
    1.22 lb(US) (0.555 kg)
    terminals description ISO n°1
    (13-14-11-12)OF
    Environment
    shock resistance
    25 gn 18 ms IEC 60068-2-27
    vibration resistance
    10 gn 10…500 Hz)IEC 60068-2-6
    IP degree of protection
    IP65 IEC 60529
    IP657 NF C 20-010
    IK degree of protection
    IK08
    electrical shock protection class
    Class I IEC 60536
    Class I NF C 20-030
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    protective treatment
    TC
    product certifications
    NEMKO
    CSA
    DEMKO
    standards
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    IEC 60337-1
    VDE 0660-200
    UL 508
    Ordering and shipping details
    Category
    22449 - LIMIT SWITCHES,ACCESSORIES
    Discount Schedule
    T
    GTIN
    03389110327830
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 645.5 KB
    Date 11/22/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XC2JC10531 : limit switch XC2-J - roller lever - 1 C/O
    Description
    limit switch XC2-J - roller lever - 1 C/O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    limit switch XC2-J - roller lever - 1 C/O
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XC2JC10531 : limit switch XC2-J - roller lever - 1 C/O
    Description
    limit switch XC2-J - roller lever - 1 C/O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    limit switch XC2-J - roller lever - 1 C/O
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Fixing from the rear: by 2 M5 screws. Depth of thread on switch: 10 mm.
    (2)
    Fixing from the front via 2 holes Ø 5.5.


  • Connections and Schema

    Wiring Diagram
    Single-pole CO Snap Action



  • Technical Description

    Characteristics of Actuation
    Switch Actuation by 30° Cam



    Functionnal Diagram


    (1)
    Closed
    (2)
    Open
    (3)
    Tripping
    (4)
    Resetting


Compare products: /