USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC Special format
Schneider Eletric XC2JC10551 Picture

XC2JC10551

Schneider Eletric XC2JC10551 Picture
XC2JC10551

limit switch XC2-J - steel square rod lever - 1 C/O

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    220.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XC2JC10551 is replaced by the following group of products:
Add Product Group to My Products Remove Product Group from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch
    product specific application
    For severe applications
    device short name
    XC2J
    body type
    Fixed
    head type
    Rotary head
    material
    Metal
    movement of operating head
    Rotary
    type of operator
    Square rod lever steel square rod 3 mm, L = 125 mm
    switch actuation
    By any moving part
    type of approach
    Lateral approach, 1 direction programmable
    number of poles
    1
    contact operation
    Snap action
    minimum torque for tripping
    1.77 lbf.in (0.2 N.m)
    maximum actuation speed
    1.64 ft/s (0.5 m/s)
    Complementary
    fixing mode
    By the body
    electrical connection
    Screw-clamp terminals 1 x 0.5...2 x 2.5 mm²
    cable entry
    1 entry incorporating cable gland 0.24…0.53 in (6…13.5 mm)
    contacts insulation form
    Za
    contacts material
    Silver plated contacts
    positive opening
    Without
    minimum actuation speed
    0.001 m/min
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A 10 A EN/IEC 60947-5-1
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    500 VIEC 60947-5-1
    500 VNF C 20-040 group C
    300 VCSA C22.2 No 14
    maximum resistance across terminals
    25 MOhm IEC 60255-7 category 3
    25 MOhm NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13, 120 V, 4 W 3600 cyc/h 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 24 V, 10 W 3600 cyc/h 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 48 V, 7 W 3600 cyc/h 0.5 IEC 60947-5-1 appendix C
    mechanical durability
    25000000 cycles
    width
    1.57 in (40 mm)
    height
    5.24 in (133 mm)
    depth
    1.61 in (41 mm)
    net weight
    1.23 lb(US) (0.56 kg)
    terminals description ISO n°1
    (13-14-11-12)OF
    Environment
    shock resistance
    25 gn 18 ms IEC 60068-2-27
    vibration resistance
    10 gn 10…500 Hz)IEC 60068-2-6
    IP degree of protection
    IP65 IEC 60529
    IP657 NF C 20-010
    IK degree of protection
    IK08
    electrical shock protection class
    Class I IEC 60536
    Class I NF C 20-030
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    protective treatment
    TC
    product certifications
    CSA
    NEMKO
    DEMKO
    standards
    IEC 60337-1
    UL 508
    EN/IEC 60947-5-1
    VDE 0660-200
    CSA C22.2 No 14
    Ordering and shipping details
    Category
    22449 - LIMIT SWITCHES,ACCESSORIES
    Discount Schedule
    T
    GTIN
    03389110327816
    Package weight(Lbs)
    0.16 kg (0.36 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    Size pdf
    Size 645.5 KB
    Date 11/22/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XC2JC10551_ROHS_DECLARATION
    Description
    XC2JC10551_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    XC2JC10551_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XC2JC10551_REACH_DECLARATION
    Description
    XC2JC10551_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    XC2JC10551_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Fixing from the rear: by 2 M5 screws. Depth of thread on switch: 10 mm.
    (2)
    Fixing from the front via 2 holes Ø 5.5.
    (3)
    125 max.
    (4)
    148 max.
    (5)
    222 max.


  • Connections and Schema

    Wiring Diagram
    Single-pole CO Snap Action



  • Technical Description

    Characteristics of Actuation
    Switch Actuation by Any Moving Part



    Functionnal Diagram


    (1)
    Closed
    (2)
    Open
    (3)
    Tripping
    (4)
    Resetting


Compare products: /