Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XCC
Schneider Eletric XCC3510SPA48SGN Picture
Discontinued

XCC3510SPA48SGN

Schneider Eletric XCC3510SPA48SGN Picture
Discontinued
XCC3510SPA48SGN

absolute encoder Ø58 stainless steel - multi turn - solid shaft 10mm - SSI Gray

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
End-of-service soon on 30 November 2021
XCC3510SPA48SGN  has not been replaced. Please contact your customer care center for more information.
  • 1,400.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XCC
    encoder type
    Multiturn absolute encoder
    device short name
    XCC
    product specific application
    Food and beverage
    diameter
    2.28 in (58 mm)
    shaft diameter
    0.39 in (10 mm)
    shaft type
    Solid shaft
    resolution
    4096 points/8192 turns
    electrical connection
    Cable axial shielded
    cable length
    6.56 ft (2 m)
    cable insulation material
    PUR
    output stage
    Type SG
    type of output stage
    SSI 25-bit gray
    [Us] rated supply voltage
    5...30 V DC
    enclosure material
    Stainless steel 316 L
    Complementary
    shaft tolerance
    G6
    residual ripple
    500 mV
    supply voltage limits
    5…30 V
    maximum revolution speed
    3000 rpm
    shaft moment of inertia
    0.00 lb.in² (12 g.cm²)
    torque value
    0.80 lbf.in (0.09 N.m)
    maximum load
    25 daN axial
    50 daN radial
    output frequency
    100…1000 kHz
    current consumption
    0...100 mA no-load
    protection type
    Reverse polarity protection
    Short-circuit protection
    maximum output current
    20 mA
    physical interface
    RS422
    output level
    High level: 2 V minimum 20 mA
    surge withstand
    1 kV, level 2 IEC 61000-4-5
    base material
    Stainless steel 316 L
    shaft material
    Stainless steel 316 L
    type of ball bearings
    6000
    Net Weight
    2.06 lb(US) (0.935 kg)
    Environment
    marking
    CE
    ambient air temperature for operation
    -4…185 °F (-20…85 °C)
    ambient air temperature for storage
    -4…185 °F (-20…85 °C)
    IP degree of protection
    IP68 IEC 60529
    IP69K IEC 60529
    vibration resistance
    10 gn 10…2000 Hz)IEC 60068-2-6
    shock resistance
    30 gn 11 ms IEC 60068-2-27
    resistance to electrostatic discharge
    4 kV contact discharge) level 3 IEC 61000-4-2
    8 kV air discharge) level 3 IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV signal ports level 3 IEC 61000-4-4
    2 kV power ports level 3 IEC 61000-4-4
    Ordering and shipping details
    Category
    21581-ENCODERS, XCC
    Discount Schedule
    DS2
    GTIN
    03389119078832
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.41 lb(US) (1.095 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    3.35 in (8.5 cm)
    Package 1 width
    5.51 in (14 cm)
    Package 1 Length
    10.63 in (27 cm)
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French2
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 10/1/13
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 491.8 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCC3510SPA48SGN : absolute encoder Ø58 stainless steel - multi turn - solid shaft 10mm - SSI Gray
    Description
    absolute encoder Ø58 stainless steel - multi turn - solid shaft 10mm - SSI Gray
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/20/20
    Description
    absolute encoder Ø58 stainless steel - multi turn - solid shaft 10mm - SSI Gray
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    R :
    Minimum bend radius = 65 mm


  • Connections and Schema

    Wiring Diagram
    Cable Version Encoders

    Wire colour

    BK

    Black

    BN

    Brown

    GN

    Green

    VT

    Violet

    BU

    Blue

    RD

    Red

    OG

    Orange

    YE

    Yellow

    Signal Supply

    0 V

    Data +

    Clock +

    Direction

    (1)

    Reset to zero

    + V

    Data -

    Clock -

    (1)

    : Clockwise direction, to 0 V

    : Anticlockwise direction, to + V


  • Technical Description

    Technical Description
    RS 422 Data Output


    (1)
    Idata = 20 mA |VOD| > 2 V

    Isolated Clock Input


    VID
    maximum: 5 V
    Iclk
    maximum: 15 mA

    DIRECTION Input


    A :
    Anticlockwise
    B :
    Clockwise
    (1)
    DIRECTION input
    (2)
    DIRECTION of counting
    (3)
    V supply

    Input Stage - Reset to Zero


    (1)
    Reset input
    (2)
    Position
    (3)
    V supply
    (4)
    Position=0 (Reset to zero)