Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XC standard
Schneider Eletric XCKD21196P20 Picture

XCKD21196P20

Schneider Eletric XCKD21196P20 Picture
XCKD21196P20

XCKD LIMIT SWITCH METAL NO AND NC + OPTIONS

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 55.80 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKD
    sensor design
    Compact form A CENELEC EN 50047
    body type
    Fixed
    head type
    Rotary head
    material
    Metal
    body material
    Zamak
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Spring return roller lever metal
    type of approach
    Lateral approach, 2 directions
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    Complementary
    tracks
    24/40 mm
    switch actuation
    By 30° cam
    electrical connection
    Screw-clamp terminals 1 x 0.34...2 x 1.5 mm²
    cable entry
    1 entry tapped for M20 x 1.5 cable gland 0.16…0.31 in (4…8 mm)
    contacts insulation form
    Zb
    positive opening
    With
    positive opening minimum torque
    2.21 lbf.in (0.25 N.m)
    minimum torque for tripping
    0.89 lbf.in (0.1 N.m)
    maximum actuation speed
    4.92 ft/s (1.5 m/s)
    repeat accuracy
    0.1 mm on the tripping points with 1 million operating cycles
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A 10 A EN 60947-5-1
    A300, AC-15 (Ue = 240 V), Ie = 3 A 10 A IEC 60947-5-1 appendix A
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A EN 60947-5-1
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 VUL 508
    500 V 3)IEC 60947-1
    300 VCSA C22.2 No 14
    maximum resistance across terminals
    25 MOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13, 120 V, 4 W 60 cyc/mn 0.5, DC IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 24 V, 10 W 60 cyc/mn 0.5, DC IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 48 V, 7 W 60 cyc/mn 0.5, DC IEC 60947-5-1 appendix C
    mechanical durability
    10000000 cycles
    width
    1.22 in (31 mm)
    height
    2.56 in (65 mm)
    depth
    1.18 in (30 mm)
    net weight
    0.50 lb(US) (0.225 kg)
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    Environment
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    vibration resistance
    25 gn 10…500 Hz)IEC 60068-2-6
    IP degree of protection
    IP66IEC 60529
    IP67IEC 60529
    IK degree of protection
    IK06 EN 50102
    electrical shock protection class
    Class I IEC 61140
    Class I NF C 20-030
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    protective treatment
    TC
    product certifications
    CSA
    CCC
    UL
    standards
    EN 60204-1
    IEC 60947-5-1
    CSA C22.2 No 14
    EN 60947-5-1
    IEC 60204-1
    UL 508
    Ordering and shipping details
    Category
    22418 - LIMIT SWITCH,IEC,XCKP&XCKT
    Discount Schedule
    T
    GTIN
    00785901303619
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 353.6 KB
    Date 8/15/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 645.5 KB
    Date 11/22/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKD21196P20 : XCKD21196P20_ROHS_DECLARATION
    Description
    XCKD21196P20_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    XCKD21196P20_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKD21196P20 : XCKD LIMIT SWITCH METAL NO AND NC + OPTIONS
    Description
    XCKD LIMIT SWITCH METAL NO AND NC + OPTIONS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    XCKD LIMIT SWITCH METAL NO AND NC + OPTIONS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /