Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XC standard
Schneider Eletric XCKJ205H7 Picture
Discontinued

XCKJ205H7

Green premium brand logo
Schneider Eletric XCKJ205H7 Picture
Discontinued
XCKJ205H7
Green premium brand logo

limit switch XCKJ - rotary head w/o op. lever - 2C/O - snap action - 1/2NPT

Show more characteristics
  • 184.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

XCKJ205H7 is replaced by:
Product
Qty
ZCKE05
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 13 June 2019
1
  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKJ
    sensor design
    -
    body type
    Fixed
    head type
    Rotary head
    material
    Metal
    body material
    Zamak
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Spring return without operating lever
    type of approach
    Lateral approach, 1 or 2 programmable direction
    cable entry
    1 entry tapped for 1/2" NPT cable gland
    number of poles
    2
    contacts type and composition
    1 C/O
    contact operation
    Snap action, simultaneous
    Complementary
    electrical connection
    Screw-clamp terminals 1 x 0.75...2 x 1.5 mm²
    contacts insulation form
    Zb
    number of steps
    1
    positive opening
    Without
    minimum torque for tripping
    2.21 lbf.in (0.25 N.m)
    [Ie] rated operational current
    3 A 240 V, AC-15, A300 EN/IEC 60947-5-1 appendix A
    0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 VUL 508
    500 V 3)IEC 60947-1
    300 VCSA C22.2 No 14
    maximum resistance across terminals
    25 MOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13, inductive, 120 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive, 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive, 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    mechanical durability
    30000000 cycles
    width
    1.57 in (40 mm)
    height
    3.03 in (77 mm)
    depth
    1.73 in (44 mm)
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    Environment
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    vibration resistance
    25 gn 10…500 Hz)IEC 60068-2-6
    IP degree of protection
    IP66 IEC 60529
    IK degree of protection
    IK07 EN 50102
    overvoltage category
    Class I IEC 61140
    Class I NF C 20-030
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    protective treatment
    TC
    product certifications
    UL
    CCC
    CSA
    standards
    EN 60204-1
    CSA C22.2 No 14
    UL 508
    IEC 60204-1
    EN 60947-5-1
    IEC 60947-5-1
    CENELEC EN 50041
    Ordering and shipping details
    Category
    22411-LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    03389118120693
    Package weight(Lbs)
    1.06 lb(US) (0.480 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size pdf
    Size 353.6 KB
    Date 8/15/19
    Description
    UL certification record (listed products)
    Size pdf
    Size 125.3 KB
    Date 8/3/17
    Description
    CSA certificate of compliance
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    Size pdf
    Size 645.5 KB
    Date 11/22/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKJ205H7 : limit switch XCKJ - rotary head w/o op. lever - 2C/O - snap action - 1/2NPT
    Description
    limit switch XCKJ - rotary head w/o op. lever - 2C/O - snap action - 1/2NPT
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    limit switch XCKJ - rotary head w/o op. lever - 2C/O - snap action - 1/2NPT
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 412.6 KB
    Date 12/21/17
    Description
    BV type approval certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKJ205H7 : limit switch XCKJ - rotary head w/o op. lever - 2C/O - snap action - 1/2NPT
    Description
    limit switch XCKJ - rotary head w/o op. lever - 2C/O - snap action - 1/2NPT
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    limit switch XCKJ - rotary head w/o op. lever - 2C/O - snap action - 1/2NPT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    1 tapped entry 1/2" NPT
    Ø :
    2 elongated holes Ø 5.3 x 7.3.


  • Mounting and Clearance

    Mounting with Cable Entry
    Position of Cable Gland


    (1)
    Recommended
    (2)
    To be avoided


    Mounting with Rotary Heads and Levers
    Type of Cam


    (1)
    Recommended
    (2)
    To be avoided


    Setting-up with Lever Head


    (1)
    5° steps throughout 360° / Tightening torque (Min : 1) (Max : 1.5)
    (2)
    45° steps throughout 360° / Tightening torque (Min : 1) (Max : 1.5)
    (a)
    Tightening torque (Min : 1) (Max : 1.5)


    Setting-up with Head ZCKE05
    Direction of Actuation Programming



Compare products: /