Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XC standard
Schneider Eletric XCKN2506G11 Picture
Discontinued

XCKN2506G11

Green premium brand logo
Schneider Eletric XCKN2506G11 Picture
Discontinued
XCKN2506G11
Green premium brand logo

limit switch XCKN - cat's whisker - 1NC+1NO - slow - Pg11

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    33.60 USD
The maximum number of products that can be compared is 4

XCKN2506G11 is replaced by:
Product
Qty
ZCE06
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 13 June 2019
1
  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKN
    sensor design
    Compact
    body type
    Fixed
    head type
    Multi-directional head
    material
    Plastic
    body material
    Plastic
    head material
    Plastic
    fixing mode
    By the body
    movement of operating head
    Multi-directional
    type of operator
    Spring return cat''s whisker
    type of approach
    Multi-directional approach
    cable entry
    1 entry tapped for Pg 11 cable gland
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Slow-break, break before make
    Complementary
    switch actuation
    By any moving part
    electrical connection
    Screw-clamp terminals 1 x 0.5...2 x 2.5 mm²
    contacts insulation form
    Zb
    positive opening
    Without
    minimum torque for tripping
    1.15 lbf.in (0.13 N.m)
    maximum actuation speed
    3.28 ft/s (1 m/s)
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A 10 A EN/IEC 60947-5-1 appendix A
    R300, DC-13 (Ue = 250 V), Ie = 0.1 A EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 VUL 508
    500 V 3)IEC 60947-1
    300 VCSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13, 120 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    mechanical durability
    5000000 cycles
    width
    1.18 in (30 mm)
    height
    7.76 in (197 mm)
    depth
    1.18 in (30 mm)
    product weight
    0.30 lb(US) (0.135 kg)
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    Environment
    shock resistance
    45 gn 11 ms IEC 60068-2-27
    vibration resistance
    25 gn 10…500 Hz)IEC 60068-2-6
    IP degree of protection
    IP65 IEC 60529
    IK degree of protection
    IK04 EN 50102
    overvoltage category
    Class II IEC 61140
    Class II NF C 20-030
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    protective treatment
    TC
    product certifications
    CCC
    CSA
    UL
    standards
    UL 508
    EN 60947-5-1
    EN 60204-1
    CSA C22.2 No 14
    IEC 60204-1
    IEC 60947-5-1
    Ordering and shipping details
    Category
    22435 - LIMIT SWITCHES,TYPE XCM
    Discount Schedule
    T
    GTIN
    03389110546460
    Package weight(Lbs)
    0.32 kg (0.7 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    End of Life Information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    CAD
    Format
    Size
    Date
    Add to My Documents
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKN2506G11 : XCKN2506G11_ROHS_DECLARATION
    Description
    XCKN2506G11_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    XCKN2506G11_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 349.1 KB
    Date 11/1/17
    Size pdf
    Size 267.6 KB
    Date 11/1/07
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKN2506G11 : XCKN2506G11_REACH_DECLARATION
    Description
    XCKN2506G11_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    XCKN2506G11_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    1 tapped entry for Pg 11 cable gland
    (2)
    Ø: 2 elongated holes Ø 4.3 x 6.3 on 22 mm centres, 2 holes Ø 4.3 on 20 mm centres.


  • Mounting and Clearance

    Mounting with Cable Entry
    Position of Cable Gland


    (1)
    Recommended
    (2)
    To be avoided


  • Connections and Schema

    Wiring Diagram
    2-pole N/C + N/O Break before Make, Slow Break



  • Technical Description

    Characteristics of Actuation
    Switch Actuation by Any Moving Part



    Functionnal Diagram


    (2)
    Closed
    (3)
    Open


Compare products: /