Schneider Electric USA Website

Welcome to our website.

Select your location

View all   OsiSense XC standard
Schneider Eletric XCKN2706G11 Picture
Discontinued

XCKN2706G11

Schneider Eletric XCKN2706G11 Picture
Discontinued
XCKN2706G11

limit switch XCKN - cat's whisker - 2NC - slow - Pg11

Show more characteristics
  • 42.70 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

XCKN2706G11 is replaced by:
Product
Qty
ZCE06
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 13 June 2019
1
  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKN
    sensor design
    Compact
    body type
    Fixed
    head type
    Multi-directional head
    material
    Plastic
    body material
    Plastic
    head material
    Plastic
    fixing mode
    By the body
    movement of operating head
    Multi-directional
    type of operator
    Spring return cat''s whisker
    type of approach
    Multi-directional approach
    cable entry
    1 entry tapped for Pg 11 cable gland
    number of poles
    2
    contacts type and composition
    2 NC
    contact operation
    Slow-break, simultaneous
    sale per indivisible quantity
    20
    Complementary
    switch actuation
    By any moving part
    electrical connection
    Screw-clamp terminals 1 x 0.34...2 x 1.5 mm²
    contacts insulation form
    Zb
    positive opening
    Without
    minimum torque for tripping
    1.15 lbf.in (0.13 N.m)
    maximum actuation speed
    3.28 ft/s (1 m/s)
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A 10 A EN/IEC 60947-5-1 appendix A
    R300, DC-13 (Ue = 250 V), Ie = 0.1 A EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 VUL 508
    500 V 3)IEC 60947-1
    300 VCSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse gG
    mechanical durability
    5000000 cycles
    width
    1.18 in (30 mm)
    height
    7.76 in (197 mm)
    depth
    1.18 in (30 mm)
    net weight
    0.17 lb(US) (0.075 kg)
    terminals description ISO n°1
    (11-12)NC
    (21-22)NC
    Environment
    shock resistance
    45 gn 11 ms IEC 60068-2-27
    vibration resistance
    25 gn 10…500 Hz)IEC 60068-2-6
    IP degree of protection
    IP65 IEC 60529
    IK degree of protection
    IK04 EN 50102
    overvoltage category
    Class II IEC 61140
    Class II NF C 20-030
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    protective treatment
    TC
    product certifications
    CSA
    CCC
    UL
    standards
    EN/IEC 60947-5-1
    UL 508
    EN/IEC 60204-1
    CSA C22.2 No 14
    Ordering and shipping details
    Category
    22435-LIMIT SWITCHES,TYPE XCM
    Discount Schedule
    T
    GTIN
    03389119042475
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese1
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format pdf
    Size 353.6 KB
    Date 8/15/19
    Description
    UL certification record (listed products)
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/21/19
    Description
    Certificate for China compulsory product certification
    prp.document.label.format pdf
    Size 66.4 KB
    Date 11/3/09
    Description
    CSA certificate of compliance
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    prp.document.label.format pdf
    Size 645.5 KB
    Date 11/22/16
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 178.8 KB
    Date 8/1/13
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 349.1 KB
    Date 11/1/17
    prp.document.label.format pdf
    Size 267.6 KB
    Date 11/1/07
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    1 tapped entry for Pg 11 cable gland
    (2)
    Ø: 2 elongated holes Ø 4.3 x 6.3 on 22 mm centres, 2 holes Ø 4.3 on 20 mm centres.


  • Mounting and Clearance

    Mounting with Cable Entry
    Position of Cable Gland


    (1)
    Recommended
    (2)
    To be avoided


  • Connections and Schema

    Wiring Diagram
    2-pole NC + NC Simultaneous, Slow Break



  • Technical Description

    Characteristics of Actuation
    Switch Actuation by Any Moving Part



    Functionnal Diagram


    (1)
    Closed
    (2)
    Open


Compare products: /