Schneider Electric USA Website

Welcome to our website.

Select your location

View all Class 9998 & 9999 Control Accessories
Schneider Eletric XCKP2108G13 Picture

XCKP2108G13

Schneider Eletric XCKP2108G13 Picture
XCKP2108G13

limit switch XCKP - 1NC+1NO - snap

Show more characteristics
  • Price*
    58.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKP
    sensor design
    Compact
    body type
    Fixed
    head type
    Multi-directional head
    material
    Plastic
    body material
    Plastic
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Multi-directional
    type of approach
    Multi-directional approach
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    Complementary
    switch actuation
    By any moving part
    contacts insulation form
    Zb
    positive opening
    Without
    minimum torque for tripping
    115.06 lbf.in (13 N.m)
    maximum actuation speed
    3.28 ft/s (1 m/s)
    [Ie] rated operational current
    3 A 240 V, AC-15 EN/IEC 60947-5-1 appendix A
    0.27 A 250 V, DC-13 EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    3 A
    [Ui] rated insulation voltage
    300 VUL 508
    300 VCSA C22.2 No 14
    250 V 3)IEC 60947-1
    maximum resistance across terminals
    25 MOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    2.5 kV IEC 60664
    2.5 kV IEC 60947-1
    short-circuit protection
    4 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13, 120 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    mechanical durability
    5000000 cycles
    width
    1.22 in (31 mm)
    height
    2.56 in (65 mm)
    depth
    1.18 in (30 mm)
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    Environment
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    vibration resistance
    25 gn 10…500 Hz)IEC 60068-2-6
    IP degree of protection
    IP66 IEC 60529
    IP67 IEC 60529
    IK degree of protection
    IK04 EN 50102
    electrical shock protection class
    Class II IEC 61140
    Class II NF C 20-030
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    protective treatment
    TC
    product certifications
    CSA
    CCC
    UL
    standards
    CSA C22.2 No 14
    EN 60947-5-1
    EN 60204-1
    UL 508
    IEC 60947-5-1
    IEC 60204-1
    Ordering and shipping details
    Category
    22418-LIMIT SWITCH,IEC,XCKP&XCKT
    Discount Schedule
    T
    GTIN
    03389119083133
    Package weight(Lbs)
    3.20 oz (90.718 g)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKP2108G13 : XCKP2108G13_ROHS_DECLARATION
    Description
    XCKP2108G13_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    XCKP2108G13_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /