Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XC standard
Schneider Eletric XCKP2110G11X1 Picture

XCKP2110G11X1

Green premium brand logo
Schneider Eletric XCKP2110G11X1 Picture
XCKP2110G11X1
Green premium brand logo

limit switch XCKP - metal end plunger - 1NC+1NO - snap

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    35.90 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKP
    sensor design
    Compact form B CENELEC EN 50047
    body type
    Fixed
    head type
    Plunger head
    material
    Plastic
    body material
    Plastic
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return plunger metal
    type of approach
    Vertical approach, 1 direction
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    Complementary
    switch actuation
    On end
    electrical connection
    Male connector M12, 4 pins
    contacts insulation form
    Zb
    positive opening
    With
    positive opening minimum force
    45 N
    minimum force for tripping
    15 N
    minimum actuation speed
    0.01 m/min
    maximum actuation speed
    1.64 ft/s (0.5 m/s)
    repeat accuracy
    0.1 mm on the tripping points with 1 million operating cycles
    [Ie] rated operational current
    3 A 240 V, AC-15 EN/IEC 60947-5-1 appendix A
    0.27 A 250 V, DC-13 EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    3 A
    [Ui] rated insulation voltage
    300 VUL 508
    300 VCSA C22.2 No 14
    250 V 3)IEC 60947-1
    maximum resistance across terminals
    25 MOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    2.5 kV IEC 60664
    2.5 kV IEC 60947-1
    short-circuit protection
    4 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13, 120 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    mechanical durability
    15000000 cycles
    width
    1.22 in (31 mm)
    height
    2.56 in (65 mm)
    depth
    1.18 in (30 mm)
    product weight
    0.22 lb(US) (0.1 kg)
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    Environment
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    vibration resistance
    25 gn 10…500 Hz)IEC 60068-2-6
    IP degree of protection
    IP66 IEC 60529
    IP67 IEC 60529
    IK degree of protection
    IK04 EN 50102
    electrical shock protection class
    Class II IEC 61140
    Class II NF C 20-030
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    protective treatment
    TC
    product certifications
    CSA
    CCC
    UL
    standards
    EN 60947-5-1
    IEC 60204-1
    CSA C22.2 No 14
    IEC 60947-5-1
    EN 60204-1
    UL 508
    Ordering and shipping details
    Category
    22418 - LIMIT SWITCH,IEC,XCKP&XCKT
    Discount Schedule
    T
    GTIN
    00785901976363
    Package weight(Lbs)
    0.32 kg (0.7 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKP2110G11X1 : limit switch XCKP - metal end plunger - 1NC+1NO - snap
    Description
    limit switch XCKP - metal end plunger - 1NC+1NO - snap
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    limit switch XCKP - metal end plunger - 1NC+1NO - snap
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 267.6 KB
    Date 11/1/07
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKP2110G11X1 : limit switch XCKP - metal end plunger - 1NC+1NO - snap
    Description
    limit switch XCKP - metal end plunger - 1NC+1NO - snap
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    limit switch XCKP - metal end plunger - 1NC+1NO - snap
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /