Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XC standard
Schneider Eletric XCKP2118D44 Picture

XCKP2118D44

Green premium brand logo
Schneider Eletric XCKP2118D44 Picture
XCKP2118D44
Green premium brand logo

l.switch XCKP-plastic roller lever-1NC+1NO-snap-Deutsch connector

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 67.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKP
    sensor design
    Compact form C CENELEC EN 50047
    body type
    Fixed
    head type
    Plunger head
    Complementary
    material
    Plastic
    body material
    Plastic
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return roller plunger metal
    switch actuation
    By 30° cam
    type of approach
    Lateral approach, 2 directions
    electrical connection
    DEUTSCH connector male, 4 pins
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contacts insulation form
    Zb
    contact operation
    Snap action
    positive opening
    With
    positive opening minimum force
    36 N
    minimum force for tripping
    12 N
    maximum actuation speed
    1.64 ft/s (0.5 m/s)
    repeat accuracy
    0.1 mm on the tripping points with 1 million operating cycles
    [Ie] rated operational current
    3 A 50 V, AC-15 EN/IEC 60947-5-1 appendix A
    0.27 A 50 V, DC-13 EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    5 A
    [Ui] rated insulation voltage
    50 VUL 508
    50 VCSA C22.2 No 14
    50 V 3)IEC 60947-1
    maximum resistance across terminals
    25 MOhm IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    1.5 kV IEC 60664
    1.5 kV IEC 60947-1
    short-circuit protection
    6 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13, 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    mechanical durability
    15000000 cycles
    width
    1.22 in (31 mm)
    height
    2.56 in (65 mm)
    depth
    1.18 in (30 mm)
    product weight
    0.21 lb(US) (0.095 kg)
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    Environment
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    vibration resistance
    25 gn 10…500 Hz)IEC 60068-2-6
    IP degree of protection
    IP66 IEC 60529
    IP67 IEC 60529
    IK degree of protection
    IK04 EN 50102
    electrical shock protection class
    Class II IEC 61140
    Class II NF C 20-030
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    protective treatment
    TC
    product certifications
    CURus
    CCC
    standards
    EN/IEC 60204-1
    UL 508
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    Ordering and shipping details
    Category
    22418 - LIMIT SWITCH,IEC,XCKP&XCKT
    Discount Schedule
    T
    GTIN
    03389119055086
    Package weight(Lbs)
    0.12 kg (0.27 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese1
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XCKP...D44 and ZCP...D44 limit switches - cUR certification record (for Canada) (Version 1.0)
    Description
    cUR certification record (recognized components, for Canada)
    Size pdf
    Size 103.6 KB
    Date 1/24/19
    Description
    cUR certification record (recognized components, for Canada)
    XCKP...D44 and ZCP...D44 limit switches - UR certification record (Version 1.0)
    Description
    UR certification record (recognized components)
    Size pdf
    Size 130 KB
    Date 1/24/19
    Description
    UR certification record (recognized components)
    Size pdf
    Size 3.4 MB
    Date 12/12/18
    Description
    Certificate for China compulsory product certification
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    Size pdf
    Size 645.5 KB
    Date 11/22/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKP2118D44 : l.switch XCKP-plastic roller lever-1NC+1NO-snap-Deutsch connector
    Description
    l.switch XCKP-plastic roller lever-1NC+1NO-snap-Deutsch connector
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    l.switch XCKP-plastic roller lever-1NC+1NO-snap-Deutsch connector
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 267.6 KB
    Date 11/1/07
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKP2118D44 : l.switch XCKP-plastic roller lever-1NC+1NO-snap-Deutsch connector
    Description
    l.switch XCKP-plastic roller lever-1NC+1NO-snap-Deutsch connector
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    l.switch XCKP-plastic roller lever-1NC+1NO-snap-Deutsch connector
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /