Schneider Electric USA Website

Welcome to our website.

Select your location

View all Class 9998 & 9999 Control Accessories
Schneider Eletric XCKP2502P20 Picture

XCKP2502P20

Green premium brand logo
Schneider Eletric XCKP2502P20 Picture
XCKP2502P20
Green premium brand logo

LIMIT SWITCH 240VAC 10A PLAST

Show more characteristics
  • Price*
    53.00 USD
The maximum number of products that can be compared is 4

XCKP2502P20 is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
  • Ordering and shipping details
    Category
    22418-LIMIT SWITCH,IEC,XCKP&XCKT
    Discount Schedule
    T
    GTIN
    00785901589112
    Package weight(Lbs)
    11.20 oz (317.515 g)
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKP2502P20 : LIMIT SWITCH 240VAC 10A PLAST
    Description
    LIMIT SWITCH 240VAC 10A PLAST
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    LIMIT SWITCH 240VAC 10A PLAST
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 267.6 KB
    Date 11/1/07
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKP2502P20 : LIMIT SWITCH 240VAC 10A PLAST
    Description
    LIMIT SWITCH 240VAC 10A PLAST
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    LIMIT SWITCH 240VAC 10A PLAST
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /