Schneider Electric USA Website

Welcome to our website.

Select your location

View all OsiSense XC Special format
Schneider Eletric XCKZ01 Picture

XCKZ01

Schneider Eletric XCKZ01 Picture
XCKZ01

limit switch contact block XCKZ - 1 C/O snap action - silver plated

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 48.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch contact block
    device short name
    XCKZ
    associated body
    ZC2JC1
    ZC2JC15
    ZC2JC16
    number of poles
    1
    contact operation
    Snap action
    contacts type and composition
    1 C/O
    Complementary
    product compatibility
    XC2J
    electrical connection
    Screw-clamp terminals 1 x 0.5...2 x 2.5 mm²
    contacts insulation form
    Za
    contacts material
    Silver plated contacts
    positive opening
    Without
    minimum actuation speed
    0.01 mm/s
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A EN/IEC 60947-5-1 appendix A
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A EN/IEC 60947-5-1 appendix A
    maximum resistance across terminals
    25 mOhm IEC 60255-7 category 3
    [Ui] rated insulation voltage
    500 VIEC 60947-5-1
    300 VCSA C22.2 No 14
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles, DC-13 120 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    Ordering and shipping details
    Category
    22411 - LIMIT SWITCHES,IEC,XCKJ
    Discount Schedule
    T
    GTIN
    00785901591603
    Package weight(Lbs)
    0.32 kg (0.7 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11 MB
    Date 2/28/18
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    Size pdf
    Size 10.9 MB
    Date 2/28/18
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKZ01 : limit switch contact block XCKZ - 1 C/O snap action - silver plated
    Description
    limit switch contact block XCKZ - 1 C/O snap action - silver plated
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    limit switch contact block XCKZ - 1 C/O snap action - silver plated
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /